COMPANY HEADER
Print Back
GGB-Sintered-bronze-flanged-bushes
GGB-Sintered-bronze-flanged-bushes-dimensions
Unit of Measure
1 2 3 4 5 

Part Number

B

Do

Dfl

Di

⌀ Installation max.

⌀ Installation min.

Sfl

CAD

BB121520BP25 N/A 20 mm N/A 15 mm N/A 18 mm N/A 12 mm N/A 12.027 mm N/A 12 mm N/A 1.5 mm N/A CAD Icon (for items table)
BB121712BP25 N/A 12 mm N/A 17 mm N/A 22 mm N/A 12 mm N/A 12.027 mm N/A 12 mm N/A 2.5 mm N/A CAD Icon (for items table)
BB121716BP25 N/A 16 mm N/A 17 mm N/A 22 mm N/A 12 mm N/A 12.027 mm N/A 12 mm N/A 2.5 mm N/A CAD Icon (for items table)
BB121720BP25 N/A 20 mm N/A 17 mm N/A 22 mm N/A 12 mm N/A 12.027 mm N/A 12 mm N/A 2.5 mm N/A CAD Icon (for items table)
BB121725BP25 N/A 25 mm N/A 17 mm N/A 22 mm N/A 12 mm N/A 12.027 mm N/A 12 mm N/A 2.5 mm N/A CAD Icon (for items table)
BB121808BP25 N/A 8 mm N/A 18 mm N/A 24 mm N/A 12 mm N/A 12.027 mm N/A 12 mm N/A 3 mm N/A CAD Icon (for items table)
BB121812BP25 N/A 12 mm N/A 18 mm N/A 24 mm N/A 12 mm N/A 12.027 mm N/A 12 mm N/A 3 mm N/A CAD Icon (for items table)
BB121820BP25 N/A 20 mm N/A 18 mm N/A 24 mm N/A 12 mm N/A 12.027 mm N/A 12 mm N/A 3 mm N/A CAD Icon (for items table)
BB141814BP25 N/A 14 mm N/A 18 mm N/A 22 mm N/A 14 mm N/A 14.027 mm N/A 14 mm N/A 2 mm N/A CAD Icon (for items table)
BB141818BP25 N/A 18 mm N/A 18 mm N/A 22 mm N/A 14 mm N/A 14.027 mm N/A 14 mm N/A 2 mm N/A CAD Icon (for items table)
BB141822BP25 N/A 22 mm N/A 18 mm N/A 22 mm N/A 14 mm N/A 14.027 mm N/A 14 mm N/A 2 mm N/A CAD Icon (for items table)
BB142014BP25 N/A 14 mm N/A 20 mm N/A 26 mm N/A 14 mm N/A 14.027 mm N/A 14 mm N/A 3 mm N/A CAD Icon (for items table)
BB142018BP25 N/A 18 mm N/A 20 mm N/A 26 mm N/A 14 mm N/A 14.027 mm N/A 14 mm N/A 3 mm N/A CAD Icon (for items table)
BB142022BP25 N/A 22 mm N/A 20 mm N/A 26 mm N/A 14 mm N/A 14.027 mm N/A 14 mm N/A 3 mm N/A CAD Icon (for items table)
BB142028BP25 N/A 28 mm N/A 20 mm N/A 26 mm N/A 14 mm N/A 14.027 mm N/A 14 mm N/A 3 mm N/A CAD Icon (for items table)
BB151916BP25 N/A 16 mm N/A 19 mm N/A 23 mm N/A 15 mm N/A 15.027 mm N/A 15 mm N/A 2 mm N/A CAD Icon (for items table)
BB151920BP25 N/A 20 mm N/A 19 mm N/A 23 mm N/A 15 mm N/A 15.027 mm N/A 15 mm N/A 2 mm N/A CAD Icon (for items table)
BB152116BP25 N/A 16 mm N/A 21 mm N/A 27 mm N/A 15 mm N/A 15.027 mm N/A 15 mm N/A 3 mm N/A CAD Icon (for items table)
BB152120BP25 N/A 20 mm N/A 21 mm N/A 27 mm N/A 15 mm N/A 15.027 mm N/A 15 mm N/A 3 mm N/A CAD Icon (for items table)
BB152125BP25 N/A 25 mm N/A 21 mm N/A 27 mm N/A 15 mm N/A 15.027 mm N/A 15 mm N/A 3 mm N/A CAD Icon (for items table)
BB152132BP25 N/A 32 mm N/A 21 mm N/A 27 mm N/A 15 mm N/A 15.027 mm N/A 15 mm N/A 3 mm N/A CAD Icon (for items table)
BB162016BP25 N/A 16 mm N/A 20 mm N/A 24 mm N/A 16 mm N/A 16.027 mm N/A 16 mm N/A 2 mm N/A CAD Icon (for items table)
BB162020BP25 N/A 20 mm N/A 20 mm N/A 24 mm N/A 16 mm N/A 16.027 mm N/A 16 mm N/A 2 mm N/A CAD Icon (for items table)
BB162025BP25 N/A 25 mm N/A 20 mm N/A 24 mm N/A 16 mm N/A 16.027 mm N/A 16 mm N/A 2 mm N/A CAD Icon (for items table)
BB162216BP25 N/A 16 mm N/A 22 mm N/A 28 mm N/A 16 mm N/A 16.027 mm N/A 16 mm N/A 3 mm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5