Print Back
GGB-Sintered-bronze-flanged-bushes
GGB-Sintered-bronze-flanged-bushes-dimensions
Unit of Measure
1 2 3 4 5 

Part Number

B

Do

Dfl

Di

⌀ Installation max.

⌀ Installation min.

Sfl

CAD

BB505632BP25 N/A 32 mm N/A 56 mm N/A 62 mm N/A 50 mm N/A 50.039 mm N/A 50 mm N/A 3 mm N/A CAD
BB506032BP25 N/A 32 mm N/A 60 mm N/A 70 mm N/A 50 mm N/A 50.039 mm N/A 50 mm N/A 5 mm N/A CAD
BB506040BP25 N/A 40 mm N/A 60 mm N/A 70 mm N/A 50 mm N/A 50.039 mm N/A 50 mm N/A 5 mm N/A CAD
BB506050BP25 N/A 50 mm N/A 60 mm N/A 70 mm N/A 50 mm N/A 50.039 mm N/A 50 mm N/A 5 mm N/A CAD
BB607050BP25 N/A 50 mm N/A 70 mm N/A 80 mm N/A 60 mm N/A 60.046 mm N/A 60 mm N/A 5 mm N/A CAD
BB607060BP25 N/A 60 mm N/A 70 mm N/A 80 mm N/A 60 mm N/A 60.046 mm N/A 60 mm N/A 5 mm N/A CAD
Unit of Measure
1 2 3 4 5