Part Number |
B |
Do |
Di |
ep |
CAD |
|---|---|---|---|---|---|
| 0203DUB | N/A 3 mm | N/A 3.5 mm | N/A 2 mm | N/A 0.75 mm |
N/A
|
| 0205DUB | N/A 5 mm | N/A 3.5 mm | N/A 2 mm | N/A 0.75 mm |
N/A
|
| 0306DUB | N/A 6 mm | N/A 4.5 mm | N/A 3 mm | N/A 0.75 mm |
N/A
|
| 0404DUB | N/A 4 mm | N/A 5.5 mm | N/A 4 mm | N/A 0.75 mm |
N/A
|
| 0406DUB | N/A 6 mm | N/A 5.5 mm | N/A 4 mm | N/A 0.75 mm |
N/A
|
| 0505DUB | N/A 5 mm | N/A 7 mm | N/A 5 mm | N/A 1 mm |
N/A
|
| 0510DUB | N/A 10 mm | N/A 7 mm | N/A 5 mm | N/A 1 mm |
N/A
|
| 0606DUB | N/A 6 mm | N/A 8 mm | N/A 6 mm | N/A 1 mm |
N/A
|
| 0608DUB | N/A 8 mm | N/A 8 mm | N/A 6 mm | N/A 1 mm |
N/A
|
| 0610DUB | N/A 10 mm | N/A 8 mm | N/A 6 mm | N/A 1 mm |
N/A
|
| 0808DUB | N/A 8 mm | N/A 10 mm | N/A 8 mm | N/A 1 mm |
N/A
|
| 0810DUB | N/A 10 mm | N/A 10 mm | N/A 8 mm | N/A 1 mm |
N/A
|
| 0812DUB | N/A 12 mm | N/A 10 mm | N/A 8 mm | N/A 1 mm |
N/A
|
| 1010DUB | N/A 10 mm | N/A 12 mm | N/A 10 mm | N/A 1 mm |
N/A
|
| 1015DUB | N/A 15 mm | N/A 12 mm | N/A 10 mm | N/A 1 mm |
N/A
|
| 1208DUB | N/A 8 mm | N/A 14 mm | N/A 12 mm | N/A 1 mm |
N/A
|
| 1210DUB | N/A 10 mm | N/A 14 mm | N/A 12 mm | N/A 1 mm |
N/A
|
| 1212DUB | N/A 12 mm | N/A 14 mm | N/A 12 mm | N/A 1 mm |
N/A
|
| 1215DUB | N/A 15 mm | N/A 14 mm | N/A 12 mm | N/A 1 mm |
N/A
|
| 1410DUB | N/A 10 mm | N/A 16 mm | N/A 14 mm | N/A 1 mm |
N/A
|
| 1415DUB | N/A 15 mm | N/A 16 mm | N/A 14 mm | N/A 1 mm |
N/A
|
| 1420DUB | N/A 20 mm | N/A 16 mm | N/A 14 mm | N/A 1 mm |
N/A
|
| 1515DUB | N/A 15 mm | N/A 17 mm | N/A 15 mm | N/A 1 mm |
N/A
|
| 1525DUB | N/A 25 mm | N/A 17 mm | N/A 15 mm | N/A 1 mm |
N/A
|
| 1615DUB | N/A 15 mm | N/A 18 mm | N/A 16 mm | N/A 1 mm |
N/A
|