Part Number |
B |
Do |
Di |
ep |
CAD |
|---|---|---|---|---|---|
| 1625DUB | N/A 25 mm | N/A 18 mm | N/A 16 mm | N/A 1 mm |
N/A |
| 1820DUB | N/A 20 mm | N/A 20 mm | N/A 18 mm | N/A 1 mm |
N/A |
| 1825DUB | N/A 25 mm | N/A 20 mm | N/A 18 mm | N/A 1 mm |
N/A |
| 2015DUB | N/A 15 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A |
| 2020DUB | N/A 20 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A |
| 2025DUB | N/A 25 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A |
| 2030DUB | N/A 30 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A |
| 2215DUB | N/A 15 mm | N/A 25 mm | N/A 22 mm | N/A 1.5 mm |
N/A |
| 2220DUB | N/A 20 mm | N/A 25 mm | N/A 22 mm | N/A 1.5 mm |
N/A |
| 2225DUB | N/A 25 mm | N/A 25 mm | N/A 22 mm | N/A 1.5 mm |
N/A |
| 2515DUB | N/A 15 mm | N/A 28 mm | N/A 25 mm | N/A 1.5 mm |
N/A |
| 2525DUB | N/A 25 mm | N/A 28 mm | N/A 25 mm | N/A 1.5 mm |
N/A |
| 2830DUB | N/A 30 mm | N/A 32 mm | N/A 28 mm | N/A 2 mm |
N/A |
| 3020DUB | N/A 20 mm | N/A 34 mm | N/A 30 mm | N/A 2 mm |
N/A |
| 3030DUB | N/A 30 mm | N/A 34 mm | N/A 30 mm | N/A 2 mm |
N/A |
| 3040DUB | N/A 40 mm | N/A 34 mm | N/A 30 mm | N/A 2 mm |
N/A |
| 3240DUB | N/A 40 mm | N/A 36 mm | N/A 32 mm | N/A 2 mm |
N/A |
| 3520DUB | N/A 20 mm | N/A 39 mm | N/A 35 mm | N/A 2 mm |
N/A |
| 3530DUB | N/A 30 mm | N/A 39 mm | N/A 35 mm | N/A 2 mm |
N/A |
| 4030DUB | N/A 30 mm | N/A 44 mm | N/A 40 mm | N/A 2 mm |
N/A |
| 4050DUB | N/A 50 mm | N/A 44 mm | N/A 40 mm | N/A 2 mm |
N/A |
| 4530DUB | N/A 30 mm | N/A 50 mm | N/A 45 mm | N/A 2.5 mm |
N/A |
| 4550DUB | N/A 50 mm | N/A 50 mm | N/A 45 mm | N/A 2.5 mm |
N/A |
| 5040DUB | N/A 40 mm | N/A 55 mm | N/A 50 mm | N/A 2.5 mm |
N/A |
| 5060DUB | N/A 60 mm | N/A 55 mm | N/A 50 mm | N/A 2.5 mm |
N/A |