Part Number |
B |
Do |
Dfl |
Di |
Sfl |
CAD |
|---|---|---|---|---|---|---|
| BB0304DUB | N/A 4 mm | N/A 4.5 mm | N/A 7 mm | N/A 3 mm | N/A 0.75 mm |
N/A |
| BB0404DUB | N/A 4 mm | N/A 5.5 mm | N/A 9 mm | N/A 4 mm | N/A 0.75 mm |
N/A |
| BB0505DUB | N/A 5 mm | N/A 7 mm | N/A 10 mm | N/A 5 mm | N/A 0.925 mm |
N/A |
| BB0604DUB | N/A 4 mm | N/A 8 mm | N/A 12 mm | N/A 6 mm | N/A 0.925 mm |
N/A |
| BB0608DUB | N/A 8 mm | N/A 8 mm | N/A 12 mm | N/A 6 mm | N/A 0.925 mm |
N/A |
| BB0806DUB | N/A 5.5 mm | N/A 10 mm | N/A 15 mm | N/A 8 mm | N/A 0.925 mm |
N/A |
| BB0810DUB | N/A 9.5 mm | N/A 10 mm | N/A 15 mm | N/A 8 mm | N/A 0.925 mm |
N/A |
| BB1007DUB | N/A 7 mm | N/A 12 mm | N/A 18 mm | N/A 10 mm | N/A 0.925 mm |
N/A |
| BB1012DUB | N/A 12 mm | N/A 12 mm | N/A 18 mm | N/A 10 mm | N/A 0.925 mm |
N/A |
| BB1207DUB | N/A 7 mm | N/A 14 mm | N/A 20 mm | N/A 12 mm | N/A 0.925 mm |
N/A |
| BB1209DUB | N/A 9 mm | N/A 14 mm | N/A 20 mm | N/A 12 mm | N/A 0.925 mm |
N/A |
| BB1212DUB | N/A 12 mm | N/A 14 mm | N/A 20 mm | N/A 12 mm | N/A 0.925 mm |
N/A |
| BB1417DUB | N/A 17 mm | N/A 16 mm | N/A 22 mm | N/A 14 mm | N/A 0.925 mm |
N/A |
| BB1512DUB | N/A 12 mm | N/A 17 mm | N/A 23 mm | N/A 15 mm | N/A 0.925 mm |
N/A |
| BB1517DUB | N/A 17 mm | N/A 17 mm | N/A 23 mm | N/A 15 mm | N/A 0.925 mm |
N/A |
| BB1612DUB | N/A 12 mm | N/A 18 mm | N/A 24 mm | N/A 16 mm | N/A 0.925 mm |
N/A |
| BB1617DUB | N/A 17 mm | N/A 18 mm | N/A 24 mm | N/A 16 mm | N/A 0.925 mm |
N/A |
| BB1812DUB | N/A 12 mm | N/A 20 mm | N/A 26 mm | N/A 18 mm | N/A 0.925 mm |
N/A |
| BB1822DUB | N/A 22 mm | N/A 20 mm | N/A 26 mm | N/A 18 mm | N/A 0.925 mm |
N/A |
| BB2012DUB | N/A 11.5 mm | N/A 23 mm | N/A 30 mm | N/A 20 mm | N/A 1.45 mm |
N/A |
| BB2017DUB | N/A 16.5 mm | N/A 23 mm | N/A 30 mm | N/A 20 mm | N/A 1.45 mm |
N/A |
| BB2512DUB | N/A 11.5 mm | N/A 28 mm | N/A 35 mm | N/A 25 mm | N/A 1.45 mm |
N/A |
| BB2522DUB | N/A 21.5 mm | N/A 28 mm | N/A 35 mm | N/A 25 mm | N/A 1.45 mm |
N/A |
| BB3016DUB | N/A 16 mm | N/A 34 mm | N/A 42 mm | N/A 30 mm | N/A 1.95 mm |
N/A |
| BB3026DUB | N/A 26 mm | N/A 34 mm | N/A 42 mm | N/A 30 mm | N/A 1.95 mm |
N/A |