Print Back
GGB DU-B flanged bushes - metric
GGB-DU-B-flanged-bushes---metric-dimensions
Unit of Measure
1 2 

Part Number

B

Do

Dfl

Di

Sfl

CAD

BB0304DUB N/A 4 mm N/A 4.5 mm N/A 7 mm N/A 3 mm N/A 0.75 mm N/A CAD
BB0404DUB N/A 4 mm N/A 5.5 mm N/A 9 mm N/A 4 mm N/A 0.75 mm N/A CAD
BB0505DUB N/A 5 mm N/A 7 mm N/A 10 mm N/A 5 mm N/A 0.925 mm N/A CAD
BB0604DUB N/A 4 mm N/A 8 mm N/A 12 mm N/A 6 mm N/A 0.925 mm N/A CAD
BB0608DUB N/A 8 mm N/A 8 mm N/A 12 mm N/A 6 mm N/A 0.925 mm N/A CAD
BB0806DUB N/A 5.5 mm N/A 10 mm N/A 15 mm N/A 8 mm N/A 0.925 mm N/A CAD
BB0810DUB N/A 9.5 mm N/A 10 mm N/A 15 mm N/A 8 mm N/A 0.925 mm N/A CAD
BB1007DUB N/A 7 mm N/A 12 mm N/A 18 mm N/A 10 mm N/A 0.925 mm N/A CAD
BB1012DUB N/A 12 mm N/A 12 mm N/A 18 mm N/A 10 mm N/A 0.925 mm N/A CAD
BB1207DUB N/A 7 mm N/A 14 mm N/A 20 mm N/A 12 mm N/A 0.925 mm N/A CAD
BB1209DUB N/A 9 mm N/A 14 mm N/A 20 mm N/A 12 mm N/A 0.925 mm N/A CAD
BB1212DUB N/A 12 mm N/A 14 mm N/A 20 mm N/A 12 mm N/A 0.925 mm N/A CAD
BB1417DUB N/A 17 mm N/A 16 mm N/A 22 mm N/A 14 mm N/A 0.925 mm N/A CAD
BB1512DUB N/A 12 mm N/A 17 mm N/A 23 mm N/A 15 mm N/A 0.925 mm N/A CAD
BB1517DUB N/A 17 mm N/A 17 mm N/A 23 mm N/A 15 mm N/A 0.925 mm N/A CAD
BB1612DUB N/A 12 mm N/A 18 mm N/A 24 mm N/A 16 mm N/A 0.925 mm N/A CAD
BB1617DUB N/A 17 mm N/A 18 mm N/A 24 mm N/A 16 mm N/A 0.925 mm N/A CAD
BB1812DUB N/A 12 mm N/A 20 mm N/A 26 mm N/A 18 mm N/A 0.925 mm N/A CAD
BB1822DUB N/A 22 mm N/A 20 mm N/A 26 mm N/A 18 mm N/A 0.925 mm N/A CAD
BB2012DUB N/A 11.5 mm N/A 23 mm N/A 30 mm N/A 20 mm N/A 1.45 mm N/A CAD
BB2017DUB N/A 16.5 mm N/A 23 mm N/A 30 mm N/A 20 mm N/A 1.45 mm N/A CAD
BB2512DUB N/A 11.5 mm N/A 28 mm N/A 35 mm N/A 25 mm N/A 1.45 mm N/A CAD
BB2522DUB N/A 21.5 mm N/A 28 mm N/A 35 mm N/A 25 mm N/A 1.45 mm N/A CAD
BB3016DUB N/A 16 mm N/A 34 mm N/A 42 mm N/A 30 mm N/A 1.95 mm N/A CAD
BB3026DUB N/A 26 mm N/A 34 mm N/A 42 mm N/A 30 mm N/A 1.95 mm N/A CAD
Unit of Measure
1 2