COMPANY HEADER
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Plain Bearings
>
GGB
>
GGB Metal-Polymer Plain Bearings
>
GGB DU-B
>
GGB DU-B flanged bushes - metric
> View Items
GGB DU-B flanged bushes - metric
Unit of Measure
Imperial
Metric
Both
1
2
Part Number
B
Do
Dfl
Di
Sfl
CAD
BB3526DUB
N/A
26 mm
N/A
39 mm
N/A
47 mm
N/A
35 mm
N/A
1.95 mm
N/A
BB4026DUB
N/A
26 mm
N/A
44 mm
N/A
53 mm
N/A
40 mm
N/A
1.95 mm
N/A
BB4526DUB
N/A
26 mm
N/A
50 mm
N/A
58 mm
N/A
45 mm
N/A
2.45 mm
N/A
Unit of Measure
Imperial
Metric
Both
1
2