Part Number |
B |
Di |
Do |
CAD |
|---|---|---|---|---|
| 02DU02 | N/A 0.125 in | N/A 1/8 in | N/A 3/16 in |
N/A |
| 02DU03 | N/A 0.188 in | N/A 1/8 in | N/A 3/16 in |
N/A |
| 025DU025 | N/A 0.154 in | N/A 5/32 in | N/A 7/32 in |
N/A |
| 025DU04 | N/A 0.25 in | N/A 5/32 in | N/A 7/32 in |
N/A |
| 03DU03 | N/A 0.188 in | N/A 3/16 in | N/A 1/4 in |
N/A |
| 03DU04 | N/A 0.25 in | N/A 3/16 in | N/A 1/4 in |
N/A |
| 03DU06 | N/A 0.375 in | N/A 3/16 in | N/A 1/4 in |
N/A |
| 04DU04 | N/A 0.25 in | N/A 1/4 in | N/A 5/16 in |
N/A |
| 04DU06 | N/A 0.375 in | N/A 1/4 in | N/A 5/16 in |
N/A |
| 05DU06 | N/A 0.375 in | N/A 5/16 in | N/A 3/8 in |
N/A |
| 05DU08 | N/A 0.5 in | N/A 5/16 in | N/A 3/8 in |
N/A |
| 06DU03 | N/A 0.188 in | N/A 3/8 in | N/A 15/32 in |
N/A |
| 06DU04 | N/A 0.25 in | N/A 3/8 in | N/A 15/32 in |
N/A |
| 06DU06 | N/A 0.375 in | N/A 3/8 in | N/A 15/32 in |
N/A |
| 06DU08 | N/A 0.5 in | N/A 3/8 in | N/A 15/32 in |
N/A |
| 06DU10 | N/A 0.625 in | N/A 3/8 in | N/A 15/32 in |
N/A |
| 06DU12 | N/A 0.75 in | N/A 3/8 in | N/A 15/32 in |
N/A |
| 07DU08 | N/A 0.5 in | N/A 7/16 in | N/A 17/32 in |
N/A |
| 07DU12 | N/A 0.75 in | N/A 7/16 in | N/A 17/32 in |
N/A |
| 08DU04 | N/A 0.25 in | N/A 1/2 in | N/A 19/32 in |
N/A |
| 08DU06 | N/A 0.375 in | N/A 1/2 in | N/A 19/32 in |
N/A |
| 08DU08 | N/A 0.5 in | N/A 1/2 in | N/A 19/32 in |
N/A |
| 08DU10 | N/A 0.625 in | N/A 1/2 in | N/A 19/32 in |
N/A |
| 08DU12 | N/A 0.75 in | N/A 1/2 in | N/A 19/32 in |
N/A |
| 08DU14 | N/A 0.875 in | N/A 1/2 in | N/A 19/32 in |
N/A |