Print Back
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
« 11 12 13 

Part Number

B

Di

Do

CAD

88DU48 N/A 3 in N/A 5 1/2 in N/A 5 11/16 in N/A CAD
88DU56 N/A 3.5 in N/A 5 1/2 in N/A 5 11/16 in N/A CAD
88DU60 N/A 3.75 in N/A 5 1/2 in N/A 5 11/16 in N/A CAD
88DU64 N/A 4 in N/A 5 1/2 in N/A 5 11/16 in N/A CAD
88DU72 N/A 4.5 in N/A 5 1/2 in N/A 5 11/16 in N/A CAD
88DU76 N/A 4.75 in N/A 5 1/2 in N/A 5 11/16 in N/A CAD
88DU80 N/A 5 in N/A 5 1/2 in N/A 5 11/16 in N/A CAD
92DU32 N/A 2 in N/A 5 3/4 in N/A 5 15/16 in N/A CAD
92DU36 N/A 2.25 in N/A 5 3/4 in N/A 5 15/16 in N/A CAD
92DU40 N/A 2.5 in N/A 5 3/4 in N/A 5 15/16 in N/A CAD
92DU48 N/A 3 in N/A 5 3/4 in N/A 5 15/16 in N/A CAD
92DU56 N/A 3.5 in N/A 5 3/4 in N/A 5 15/16 in N/A CAD
92DU60 N/A 3.75 in N/A 5 3/4 in N/A 5 15/16 in N/A CAD
92DU64 N/A 4 in N/A 5 3/4 in N/A 5 15/16 in N/A CAD
92DU72 N/A 4.5 in N/A 5 3/4 in N/A 5 15/16 in N/A CAD
92DU76 N/A 4.75 in N/A 5 3/4 in N/A 5 15/16 in N/A CAD
92DU80 N/A 5 in N/A 5 3/4 in N/A 5 15/16 in N/A CAD
96DU32 N/A 2 in N/A 6 in N/A 6 3/16 in N/A CAD
96DU36 N/A 2.25 in N/A 6 in N/A 6 3/16 in N/A CAD
96DU40 N/A 2.5 in N/A 6 in N/A 6 3/16 in N/A CAD
96DU48 N/A 3 in N/A 6 in N/A 6 3/16 in N/A CAD
96DU56 N/A 3.5 in N/A 6 in N/A 6 3/16 in N/A CAD
96DU60 N/A 3.75 in N/A 6 in N/A 6 3/16 in N/A CAD
96DU64 N/A 4 in N/A 6 in N/A 6 3/16 in N/A CAD
96DU72 N/A 4.5 in N/A 6 in N/A 6 3/16 in N/A CAD
Unit of Measure
« 11 12 13