Part Number |
B |
Di |
Do |
CAD |
|---|---|---|---|---|
| 09DU06 | N/A 0.375 in | N/A 9/16 in | N/A 21/32 in |
N/A |
| 09DU08 | N/A 0.5 in | N/A 9/16 in | N/A 21/32 in |
N/A |
| 09DU10 | N/A 0.625 in | N/A 9/16 in | N/A 21/32 in |
N/A |
| 09DU12 | N/A 0.75 in | N/A 9/16 in | N/A 21/32 in |
N/A |
| 10DU04 | N/A 0.25 in | N/A 5/8 in | N/A 23/32 in |
N/A |
| 10DU08 | N/A 0.5 in | N/A 5/8 in | N/A 23/32 in |
N/A |
| 10DU10 | N/A 0.625 in | N/A 5/8 in | N/A 23/32 in |
N/A |
| 10DU12 | N/A 0.75 in | N/A 5/8 in | N/A 23/32 in |
N/A |
| 10DU14 | N/A 0.875 in | N/A 5/8 in | N/A 23/32 in |
N/A |
| 10DU16 | N/A 1 in | N/A 5/8 in | N/A 23/32 in |
N/A |
| 11DU14 | N/A 0.875 in | N/A 11/16 in | N/A 25/32 in |
N/A |
| 12DU04 | N/A 0.25 in | N/A 3/4 in | N/A 7/8 in |
N/A |
| 12DU06 | N/A 0.375 in | N/A 3/4 in | N/A 7/8 in |
N/A |
| 12DU08 | N/A 0.5 in | N/A 3/4 in | N/A 7/8 in |
N/A |
| 12DU10 | N/A 0.625 in | N/A 3/4 in | N/A 7/8 in |
N/A |
| 12DU12 | N/A 0.75 in | N/A 3/4 in | N/A 7/8 in |
N/A |
| 12DU16 | N/A 1 in | N/A 3/4 in | N/A 7/8 in |
N/A |
| 14DU04 | N/A 0.25 in | N/A 7/8 in | N/A 1 in |
N/A |
| 14DU06 | N/A 0.375 in | N/A 7/8 in | N/A 1 in |
N/A |
| 14DU12 | N/A 0.75 in | N/A 7/8 in | N/A 1 in |
N/A |
| 14DU14 | N/A 0.875 in | N/A 7/8 in | N/A 1 in |
N/A |
| 14DU16 | N/A 1 in | N/A 7/8 in | N/A 1 in |
N/A |
| 14DU20 | N/A 1.25 in | N/A 7/8 in | N/A 1 in |
N/A |
| 16DU06 | N/A 0.375 in | N/A 1 in | N/A 1 1/8 in |
N/A |
| 16DU08 | N/A 0.5 in | N/A 1 in | N/A 1 1/8 in |
N/A |