Part Number |
B |
Di |
Do |
CAD |
|---|---|---|---|---|
| 16DU12 | N/A 0.75 in | N/A 1 in | N/A 1 1/8 in |
N/A |
| 16DU16 | N/A 1 in | N/A 1 in | N/A 1 1/8 in |
N/A |
| 16DU20 | N/A 1.25 in | N/A 1 in | N/A 1 1/8 in |
N/A |
| 16DU24 | N/A 1.5 in | N/A 1 in | N/A 1 1/8 in |
N/A |
| 18DU06 | N/A 0.375 in | N/A 1 1/8 in | N/A 1 9/32 in |
N/A |
| 18DU10 | N/A 0.625 in | N/A 1 1/8 in | N/A 1 9/32 in |
N/A |
| 18DU12 | N/A 0.75 in | N/A 1 1/8 in | N/A 1 9/32 in |
N/A |
| 18DU16 | N/A 1 in | N/A 1 1/8 in | N/A 1 9/32 in |
N/A |
| 20DU06 | N/A 0.375 in | N/A 1 1/4 in | N/A 1 13/32 in |
N/A |
| 20DU12 | N/A 0.75 in | N/A 1 1/4 in | N/A 1 13/32 in |
N/A |
| 20DU14 | N/A 0.875 in | N/A 1 1/4 in | N/A 1 13/32 in |
N/A |
| 20DU16 | N/A 1 in | N/A 1 1/4 in | N/A 1 13/32 in |
N/A |
| 20DU20 | N/A 1.25 in | N/A 1 1/4 in | N/A 1 13/32 in |
N/A |
| 20DU28 | N/A 1.75 in | N/A 1 1/4 in | N/A 1 13/32 in |
N/A |
| 22DU12 | N/A 0.75 in | N/A 1 3/8 in | N/A 1 17/32 in |
N/A |
| 22DU16 | N/A 1 in | N/A 1 3/8 in | N/A 1 17/32 in |
N/A |
| 22DU24 | N/A 1.5 in | N/A 1 3/8 in | N/A 1 17/32 in |
N/A |
| 22DU28 | N/A 1.75 in | N/A 1 3/8 in | N/A 1 17/32 in |
N/A |
| 24DU08 | N/A 0.5 in | N/A 1 1/2 in | N/A 1 21/32 in |
N/A |
| 24DU16 | N/A 1 in | N/A 1 1/2 in | N/A 1 21/32 in |
N/A |
| 24DU18 | N/A 1.125 in | N/A 1 1/2 in | N/A 1 21/32 in |
N/A |
| 24DU20 | N/A 1.25 in | N/A 1 1/2 in | N/A 1 21/32 in |
N/A |
| 24DU24 | N/A 1.5 in | N/A 1 1/2 in | N/A 1 21/32 in |
N/A |
| 24DU32 | N/A 2 in | N/A 1 1/2 in | N/A 1 21/32 in |
N/A |
| 26DU16 | N/A 1 in | N/A 1 5/8 in | N/A 1 25/32 in |
N/A |