Print Back
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
« 6 7 8 9 10 »  

Part Number

B

Di

Do

CAD

44DU76 N/A 4.75 in N/A 2 3/4 in N/A 2 15/16 in N/A CAD
44DU80 N/A 5 in N/A 2 3/4 in N/A 2 15/16 in N/A CAD
48DU32 N/A 2 in N/A 3 in N/A 3 3/16 in N/A CAD
48DU36 N/A 2.25 in N/A 3 in N/A 3 3/16 in N/A CAD
48DU40 N/A 2.5 in N/A 3 in N/A 3 3/16 in N/A CAD
48DU48 N/A 3 in N/A 3 in N/A 3 3/16 in N/A CAD
48DU56 N/A 3.5 in N/A 3 in N/A 3 3/16 in N/A CAD
48DU60 N/A 3.75 in N/A 3 in N/A 3 3/16 in N/A CAD
48DU64 N/A 4 in N/A 3 in N/A 3 3/16 in N/A CAD
48DU72 N/A 4.5 in N/A 3 in N/A 3 3/16 in N/A CAD
48DU76 N/A 4.75 in N/A 3 in N/A 3 3/16 in N/A CAD
48DU80 N/A 5 in N/A 3 in N/A 3 3/16 in N/A CAD
52DU32 N/A 2 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD
52DU38 N/A 2.375 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD
52DU40 N/A 2.5 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD
52DU48 N/A 3 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD
52DU56 N/A 3.5 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD
52DU60 N/A 3.75 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD
52DU64 N/A 4 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD
52DU72 N/A 4.5 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD
52DU76 N/A 4.75 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD
52DU80 N/A 5 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD
56DU32 N/A 2 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD
56DU38 N/A 2.375 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD
56DU40 N/A 2.5 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD
Unit of Measure
« 6 7 8 9 10 »