Part Number |
B |
Di |
Do |
CAD |
|---|---|---|---|---|
| 60DU76 | N/A 4.75 in | N/A 3 3/4 in | N/A 3 15/16 in |
N/A |
| 60DU80 | N/A 5 in | N/A 3 3/4 in | N/A 3 15/16 in |
N/A |
| 64DU32 | N/A 2 in | N/A 4 in | N/A 4 3/16 in |
N/A |
| 64DU36 | N/A 2.25 in | N/A 4 in | N/A 4 3/16 in |
N/A |
| 64DU40 | N/A 2.5 in | N/A 4 in | N/A 4 3/16 in |
N/A |
| 64DU48 | N/A 3 in | N/A 4 in | N/A 4 3/16 in |
N/A |
| 64DU56 | N/A 3.5 in | N/A 4 in | N/A 4 3/16 in |
N/A |
| 64DU60 | N/A 3.75 in | N/A 4 in | N/A 4 3/16 in |
N/A |
| 64DU64 | N/A 4 in | N/A 4 in | N/A 4 3/16 in |
N/A |
| 64DU72 | N/A 4.5 in | N/A 4 in | N/A 4 3/16 in |
N/A |
| 64DU76 | N/A 4.75 in | N/A 4 in | N/A 4 3/16 in |
N/A |
| 64DU80 | N/A 5 in | N/A 4 in | N/A 4 3/16 in |
N/A |
| 68DU32 | N/A 2 in | N/A 4 1/4 in | N/A 4 7/16 in |
N/A |
| 68DU36 | N/A 2.25 in | N/A 4 1/4 in | N/A 4 7/16 in |
N/A |
| 68DU40 | N/A 2.5 in | N/A 4 1/4 in | N/A 4 7/16 in |
N/A |
| 68DU48 | N/A 3 in | N/A 4 1/4 in | N/A 4 7/16 in |
N/A |
| 68DU56 | N/A 3.5 in | N/A 4 1/4 in | N/A 4 7/16 in |
N/A |
| 68DU60 | N/A 3.75 in | N/A 4 1/4 in | N/A 4 7/16 in |
N/A |
| 68DU64 | N/A 4 in | N/A 4 1/4 in | N/A 4 7/16 in |
N/A |
| 68DU72 | N/A 4.5 in | N/A 4 1/4 in | N/A 4 7/16 in |
N/A |
| 68DU76 | N/A 4.75 in | N/A 4 1/4 in | N/A 4 7/16 in |
N/A |
| 68DU80 | N/A 5 in | N/A 4 1/4 in | N/A 4 7/16 in |
N/A |
| 70DU32 | N/A 2 in | N/A 4 3/8 in | N/A 4 9/16 in |
N/A |
| 70DU36 | N/A 2.25 in | N/A 4 3/8 in | N/A 4 9/16 in |
N/A |
| 70DU40 | N/A 2.5 in | N/A 4 3/8 in | N/A 4 9/16 in |
N/A |