Print Back
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
 1 2 3 4 5 »  

Part Number

B

Di

Do

CAD

02DU02 N/A 0.125 in N/A 1/8 in N/A 3/16 in N/A CAD
02DU03 N/A 0.188 in N/A 1/8 in N/A 3/16 in N/A CAD
025DU025 N/A 0.154 in N/A 5/32 in N/A 7/32 in N/A CAD
025DU04 N/A 0.25 in N/A 5/32 in N/A 7/32 in N/A CAD
03DU03 N/A 0.188 in N/A 3/16 in N/A 1/4 in N/A CAD
03DU04 N/A 0.25 in N/A 3/16 in N/A 1/4 in N/A CAD
03DU06 N/A 0.375 in N/A 3/16 in N/A 1/4 in N/A CAD
04DU04 N/A 0.25 in N/A 1/4 in N/A 5/16 in N/A CAD
04DU06 N/A 0.375 in N/A 1/4 in N/A 5/16 in N/A CAD
05DU06 N/A 0.375 in N/A 5/16 in N/A 3/8 in N/A CAD
05DU08 N/A 0.5 in N/A 5/16 in N/A 3/8 in N/A CAD
06DU03 N/A 0.188 in N/A 3/8 in N/A 15/32 in N/A CAD
06DU04 N/A 0.25 in N/A 3/8 in N/A 15/32 in N/A CAD
06DU06 N/A 0.375 in N/A 3/8 in N/A 15/32 in N/A CAD
06DU08 N/A 0.5 in N/A 3/8 in N/A 15/32 in N/A CAD
06DU10 N/A 0.625 in N/A 3/8 in N/A 15/32 in N/A CAD
06DU12 N/A 0.75 in N/A 3/8 in N/A 15/32 in N/A CAD
07DU08 N/A 0.5 in N/A 7/16 in N/A 17/32 in N/A CAD
07DU12 N/A 0.75 in N/A 7/16 in N/A 17/32 in N/A CAD
08DU04 N/A 0.25 in N/A 1/2 in N/A 19/32 in N/A CAD
08DU06 N/A 0.375 in N/A 1/2 in N/A 19/32 in N/A CAD
08DU08 N/A 0.5 in N/A 1/2 in N/A 19/32 in N/A CAD
08DU10 N/A 0.625 in N/A 1/2 in N/A 19/32 in N/A CAD
08DU12 N/A 0.75 in N/A 1/2 in N/A 19/32 in N/A CAD
08DU14 N/A 0.875 in N/A 1/2 in N/A 19/32 in N/A CAD
Unit of Measure
 1 2 3 4 5 »