COMPANY HEADER
Print Back
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
« 6 7 8 9 10 »  

Part Number

B

Di

Do

CAD

76DU76 N/A 4.75 in N/A 4 3/4 in N/A 4 15/16 in N/A CAD Icon (for items table)
76DU80 N/A 5 in N/A 4 3/4 in N/A 4 15/16 in N/A CAD Icon (for items table)
80DU32 N/A 2 in N/A 5 in N/A 5 3/16 in N/A CAD Icon (for items table)
80DU36 N/A 2.25 in N/A 5 in N/A 5 3/16 in N/A CAD Icon (for items table)
80DU40 N/A 2.5 in N/A 5 in N/A 5 3/16 in N/A CAD Icon (for items table)
80DU48 N/A 3 in N/A 5 in N/A 5 3/16 in N/A CAD Icon (for items table)
80DU56 N/A 3.5 in N/A 5 in N/A 5 3/16 in N/A CAD Icon (for items table)
80DU60 N/A 3.75 in N/A 5 in N/A 5 3/16 in N/A CAD Icon (for items table)
80DU64 N/A 4 in N/A 5 in N/A 5 3/16 in N/A CAD Icon (for items table)
80DU72 N/A 4.5 in N/A 5 in N/A 5 3/16 in N/A CAD Icon (for items table)
80DU76 N/A 4.75 in N/A 5 in N/A 5 3/16 in N/A CAD Icon (for items table)
80DU80 N/A 5 in N/A 5 in N/A 5 3/16 in N/A CAD Icon (for items table)
84DU32 N/A 2 in N/A 5 1/4 in N/A 5 7/16 in N/A CAD Icon (for items table)
84DU36 N/A 2.25 in N/A 5 1/4 in N/A 5 7/16 in N/A CAD Icon (for items table)
84DU40 N/A 2.5 in N/A 5 1/4 in N/A 5 7/16 in N/A CAD Icon (for items table)
84DU48 N/A 3 in N/A 5 1/4 in N/A 5 7/16 in N/A CAD Icon (for items table)
84DU56 N/A 3.5 in N/A 5 1/4 in N/A 5 7/16 in N/A CAD Icon (for items table)
84DU60 N/A 3.75 in N/A 5 1/4 in N/A 5 7/16 in N/A CAD Icon (for items table)
84DU64 N/A 4 in N/A 5 1/4 in N/A 5 7/16 in N/A CAD Icon (for items table)
84DU72 N/A 4.5 in N/A 5 1/4 in N/A 5 7/16 in N/A CAD Icon (for items table)
84DU76 N/A 4.75 in N/A 5 1/4 in N/A 5 7/16 in N/A CAD Icon (for items table)
84DU80 N/A 5 in N/A 5 1/4 in N/A 5 7/16 in N/A CAD Icon (for items table)
88DU32 N/A 2 in N/A 5 1/2 in N/A 5 11/16 in N/A CAD Icon (for items table)
88DU36 N/A 2.25 in N/A 5 1/2 in N/A 5 11/16 in N/A CAD Icon (for items table)
88DU40 N/A 2.5 in N/A 5 1/2 in N/A 5 11/16 in N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »