COMPANY HEADER
Print Back
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Di

Do

CAD

09DU06 N/A 0.375 in N/A 9/16 in N/A 21/32 in N/A CAD Icon (for items table)
09DU08 N/A 0.5 in N/A 9/16 in N/A 21/32 in N/A CAD Icon (for items table)
09DU10 N/A 0.625 in N/A 9/16 in N/A 21/32 in N/A CAD Icon (for items table)
09DU12 N/A 0.75 in N/A 9/16 in N/A 21/32 in N/A CAD Icon (for items table)
10DU04 N/A 0.25 in N/A 5/8 in N/A 23/32 in N/A CAD Icon (for items table)
10DU08 N/A 0.5 in N/A 5/8 in N/A 23/32 in N/A CAD Icon (for items table)
10DU10 N/A 0.625 in N/A 5/8 in N/A 23/32 in N/A CAD Icon (for items table)
10DU12 N/A 0.75 in N/A 5/8 in N/A 23/32 in N/A CAD Icon (for items table)
10DU14 N/A 0.875 in N/A 5/8 in N/A 23/32 in N/A CAD Icon (for items table)
10DU16 N/A 1 in N/A 5/8 in N/A 23/32 in N/A CAD Icon (for items table)
11DU14 N/A 0.875 in N/A 11/16 in N/A 25/32 in N/A CAD Icon (for items table)
12DU04 N/A 0.25 in N/A 3/4 in N/A 7/8 in N/A CAD Icon (for items table)
12DU06 N/A 0.375 in N/A 3/4 in N/A 7/8 in N/A CAD Icon (for items table)
12DU08 N/A 0.5 in N/A 3/4 in N/A 7/8 in N/A CAD Icon (for items table)
12DU10 N/A 0.625 in N/A 3/4 in N/A 7/8 in N/A CAD Icon (for items table)
12DU12 N/A 0.75 in N/A 3/4 in N/A 7/8 in N/A CAD Icon (for items table)
12DU16 N/A 1 in N/A 3/4 in N/A 7/8 in N/A CAD Icon (for items table)
14DU04 N/A 0.25 in N/A 7/8 in N/A 1 in N/A CAD Icon (for items table)
14DU06 N/A 0.375 in N/A 7/8 in N/A 1 in N/A CAD Icon (for items table)
14DU12 N/A 0.75 in N/A 7/8 in N/A 1 in N/A CAD Icon (for items table)
14DU14 N/A 0.875 in N/A 7/8 in N/A 1 in N/A CAD Icon (for items table)
14DU16 N/A 1 in N/A 7/8 in N/A 1 in N/A CAD Icon (for items table)
14DU20 N/A 1.25 in N/A 7/8 in N/A 1 in N/A CAD Icon (for items table)
16DU06 N/A 0.375 in N/A 1 in N/A 1 1/8 in N/A CAD Icon (for items table)
16DU08 N/A 0.5 in N/A 1 in N/A 1 1/8 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »