Print Back
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Di

Do

CAD

36DU36 N/A 2.25 in N/A 2 1/4 in N/A 2 7/16 in N/A CAD Icon (for items table)
36DU40 N/A 2.5 in N/A 2 1/4 in N/A 2 7/16 in N/A CAD Icon (for items table)
36DU48 N/A 3 in N/A 2 1/4 in N/A 2 7/16 in N/A CAD Icon (for items table)
36DU56 N/A 3.5 in N/A 2 1/4 in N/A 2 7/16 in N/A CAD Icon (for items table)
36DU60 N/A 3.75 in N/A 2 1/4 in N/A 2 7/16 in N/A CAD Icon (for items table)
36DU64 N/A 4 in N/A 2 1/4 in N/A 2 7/16 in N/A CAD Icon (for items table)
36DU72 N/A 4.5 in N/A 2 1/4 in N/A 2 7/16 in N/A CAD Icon (for items table)
40DU16 N/A 1 in N/A 2 1/2 in N/A 2 11/16 in N/A CAD Icon (for items table)
40DU26 N/A 1.625 in N/A 2 1/2 in N/A 2 11/16 in N/A CAD Icon (for items table)
40DU32 N/A 2 in N/A 2 1/2 in N/A 2 11/16 in N/A CAD Icon (for items table)
40DU40 N/A 2.5 in N/A 2 1/2 in N/A 2 11/16 in N/A CAD Icon (for items table)
40DU48 N/A 3 in N/A 2 1/2 in N/A 2 11/16 in N/A CAD Icon (for items table)
40DU56 N/A 3.5 in N/A 2 1/2 in N/A 2 11/16 in N/A CAD Icon (for items table)
40DU60 N/A 3.75 in N/A 2 1/2 in N/A 2 11/16 in N/A CAD Icon (for items table)
40DU64 N/A 4 in N/A 2 1/2 in N/A 2 11/16 in N/A CAD Icon (for items table)
40DU72 N/A 4.5 in N/A 2 1/2 in N/A 2 11/16 in N/A CAD Icon (for items table)
40DU76 N/A 4.75 in N/A 2 1/2 in N/A 2 11/16 in N/A CAD Icon (for items table)
44DU32 N/A 2 in N/A 2 3/4 in N/A 2 15/16 in N/A CAD Icon (for items table)
44DU36 N/A 2.25 in N/A 2 3/4 in N/A 2 15/16 in N/A CAD Icon (for items table)
44DU40 N/A 2.5 in N/A 2 3/4 in N/A 2 15/16 in N/A CAD Icon (for items table)
44DU48 N/A 3 in N/A 2 3/4 in N/A 2 15/16 in N/A CAD Icon (for items table)
44DU56 N/A 3.5 in N/A 2 3/4 in N/A 2 15/16 in N/A CAD Icon (for items table)
44DU60 N/A 3.75 in N/A 2 3/4 in N/A 2 15/16 in N/A CAD Icon (for items table)
44DU64 N/A 4 in N/A 2 3/4 in N/A 2 15/16 in N/A CAD Icon (for items table)
44DU72 N/A 4.5 in N/A 2 3/4 in N/A 2 15/16 in N/A CAD Icon (for items table)
44DU76 N/A 4.75 in N/A 2 3/4 in N/A 2 15/16 in N/A CAD Icon (for items table)
44DU80 N/A 5 in N/A 2 3/4 in N/A 2 15/16 in N/A CAD Icon (for items table)
48DU32 N/A 2 in N/A 3 in N/A 3 3/16 in N/A CAD Icon (for items table)
48DU36 N/A 2.25 in N/A 3 in N/A 3 3/16 in N/A CAD Icon (for items table)
48DU40 N/A 2.5 in N/A 3 in N/A 3 3/16 in N/A CAD Icon (for items table)
48DU48 N/A 3 in N/A 3 in N/A 3 3/16 in N/A CAD Icon (for items table)
48DU56 N/A 3.5 in N/A 3 in N/A 3 3/16 in N/A CAD Icon (for items table)
48DU60 N/A 3.75 in N/A 3 in N/A 3 3/16 in N/A CAD Icon (for items table)
48DU64 N/A 4 in N/A 3 in N/A 3 3/16 in N/A CAD Icon (for items table)
48DU72 N/A 4.5 in N/A 3 in N/A 3 3/16 in N/A CAD Icon (for items table)
48DU76 N/A 4.75 in N/A 3 in N/A 3 3/16 in N/A CAD Icon (for items table)
48DU80 N/A 5 in N/A 3 in N/A 3 3/16 in N/A CAD Icon (for items table)
52DU32 N/A 2 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD Icon (for items table)
52DU38 N/A 2.375 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD Icon (for items table)
52DU40 N/A 2.5 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD Icon (for items table)
52DU48 N/A 3 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD Icon (for items table)
52DU56 N/A 3.5 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD Icon (for items table)
52DU60 N/A 3.75 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD Icon (for items table)
52DU64 N/A 4 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD Icon (for items table)
52DU72 N/A 4.5 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD Icon (for items table)
52DU76 N/A 4.75 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD Icon (for items table)
52DU80 N/A 5 in N/A 3 1/4 in N/A 3 7/16 in N/A CAD Icon (for items table)
56DU32 N/A 2 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD Icon (for items table)
56DU38 N/A 2.375 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD Icon (for items table)
56DU40 N/A 2.5 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »