COMPANY HEADER
Print Back
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Di

Do

CAD

26DU24 N/A 1.5 in N/A 1 5/8 in N/A 1 25/32 in N/A CAD Icon (for items table)
28DU16 N/A 1 in N/A 1 3/4 in N/A 1 15/16 in N/A CAD Icon (for items table)
28DU24 N/A 1.5 in N/A 1 3/4 in N/A 1 15/16 in N/A CAD Icon (for items table)
28DU28 N/A 1.75 in N/A 1 3/4 in N/A 1 15/16 in N/A CAD Icon (for items table)
28DU32 N/A 2 in N/A 1 3/4 in N/A 1 15/16 in N/A CAD Icon (for items table)
30DU12 N/A 0.75 in N/A 1 7/8 in N/A 2 1/16 in N/A CAD Icon (for items table)
30DU16 N/A 1 in N/A 1 7/8 in N/A 2 1/16 in N/A CAD Icon (for items table)
30DU30 N/A 1.875 in N/A 1 7/8 in N/A 2 1/16 in N/A CAD Icon (for items table)
30DU36 N/A 2.25 in N/A 1 7/8 in N/A 2 1/16 in N/A CAD Icon (for items table)
32DU08 N/A 0.5 in N/A 2 in N/A 2 3/16 in N/A CAD Icon (for items table)
32DU16 N/A 1 in N/A 2 in N/A 2 3/16 in N/A CAD Icon (for items table)
32DU24 N/A 1.5 in N/A 2 in N/A 2 3/16 in N/A CAD Icon (for items table)
32DU28 N/A 1.75 in N/A 2 in N/A 2 3/16 in N/A CAD Icon (for items table)
32DU32 N/A 2 in N/A 2 in N/A 2 3/16 in N/A CAD Icon (for items table)
32DU40 N/A 2.5 in N/A 2 in N/A 2 3/16 in N/A CAD Icon (for items table)
34DU08 N/A 0.5 in N/A 2 1/8 in N/A 2 5/16 in N/A CAD Icon (for items table)
34DU12 N/A 0.75 in N/A 2 1/8 in N/A 2 5/16 in N/A CAD Icon (for items table)
34DU16 N/A 1 in N/A 2 1/8 in N/A 2 5/16 in N/A CAD Icon (for items table)
34DU24 N/A 1.5 in N/A 2 1/8 in N/A 2 5/16 in N/A CAD Icon (for items table)
34DU28 N/A 1.75 in N/A 2 1/8 in N/A 2 5/16 in N/A CAD Icon (for items table)
34DU32 N/A 2 in N/A 2 1/8 in N/A 2 5/16 in N/A CAD Icon (for items table)
34DU48 N/A 3 in N/A 2 1/8 in N/A 2 5/16 in N/A CAD Icon (for items table)
34DU64 N/A 4 in N/A 2 1/8 in N/A 2 5/16 in N/A CAD Icon (for items table)
36DU28 N/A 1.75 in N/A 2 1/4 in N/A 2 7/16 in N/A CAD Icon (for items table)
36DU32 N/A 1.75 in N/A 2 1/4 in N/A 2 7/16 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »