Print Back
GGB DU bushes - inch
GGB-DU-bushes---inch-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Di

Do

CAD

56DU48 N/A 3 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD Icon (for items table)
56DU56 N/A 3.5 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD Icon (for items table)
56DU60 N/A 3.75 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD Icon (for items table)
56DU64 N/A 4 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD Icon (for items table)
56DU72 N/A 4.5 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD Icon (for items table)
56DU76 N/A 4.75 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD Icon (for items table)
56DU80 N/A 5 in N/A 3 1/2 in N/A 3 11/16 in N/A CAD Icon (for items table)
58DU32 N/A 2 in N/A 3 5/8 in N/A 3 13/16 in N/A CAD Icon (for items table)
58DU36 N/A 2.25 in N/A 3 5/8 in N/A 3 13/16 in N/A CAD Icon (for items table)
58DU40 N/A 2.5 in N/A 3 5/8 in N/A 3 13/16 in N/A CAD Icon (for items table)
58DU48 N/A 3 in N/A 3 5/8 in N/A 3 13/16 in N/A CAD Icon (for items table)
58DU56 N/A 3.5 in N/A 3 5/8 in N/A 3 13/16 in N/A CAD Icon (for items table)
58DU60 N/A 3.75 in N/A 3 5/8 in N/A 3 13/16 in N/A CAD Icon (for items table)
58DU64 N/A 4 in N/A 3 5/8 in N/A 3 13/16 in N/A CAD Icon (for items table)
58DU72 N/A 4.5 in N/A 3 5/8 in N/A 3 13/16 in N/A CAD Icon (for items table)
58DU76 N/A 4.75 in N/A 3 5/8 in N/A 3 13/16 in N/A CAD Icon (for items table)
58DU80 N/A 5 in N/A 3 5/8 in N/A 3 13/16 in N/A CAD Icon (for items table)
60DU32 N/A 2 in N/A 3 3/4 in N/A 3 15/16 in N/A CAD Icon (for items table)
60DU36 N/A 2.25 in N/A 3 3/4 in N/A 3 15/16 in N/A CAD Icon (for items table)
60DU40 N/A 2.5 in N/A 3 3/4 in N/A 3 15/16 in N/A CAD Icon (for items table)
60DU48 N/A 3 in N/A 3 3/4 in N/A 3 15/16 in N/A CAD Icon (for items table)
60DU56 N/A 3.5 in N/A 3 3/4 in N/A 3 15/16 in N/A CAD Icon (for items table)
60DU60 N/A 3.75 in N/A 3 3/4 in N/A 3 15/16 in N/A CAD Icon (for items table)
60DU64 N/A 4 in N/A 3 3/4 in N/A 3 15/16 in N/A CAD Icon (for items table)
60DU72 N/A 4.5 in N/A 3 3/4 in N/A 3 15/16 in N/A CAD Icon (for items table)
60DU76 N/A 4.75 in N/A 3 3/4 in N/A 3 15/16 in N/A CAD Icon (for items table)
60DU80 N/A 5 in N/A 3 3/4 in N/A 3 15/16 in N/A CAD Icon (for items table)
64DU32 N/A 2 in N/A 4 in N/A 4 3/16 in N/A CAD Icon (for items table)
64DU36 N/A 2.25 in N/A 4 in N/A 4 3/16 in N/A CAD Icon (for items table)
64DU40 N/A 2.5 in N/A 4 in N/A 4 3/16 in N/A CAD Icon (for items table)
64DU48 N/A 3 in N/A 4 in N/A 4 3/16 in N/A CAD Icon (for items table)
64DU56 N/A 3.5 in N/A 4 in N/A 4 3/16 in N/A CAD Icon (for items table)
64DU60 N/A 3.75 in N/A 4 in N/A 4 3/16 in N/A CAD Icon (for items table)
64DU64 N/A 4 in N/A 4 in N/A 4 3/16 in N/A CAD Icon (for items table)
64DU72 N/A 4.5 in N/A 4 in N/A 4 3/16 in N/A CAD Icon (for items table)
64DU76 N/A 4.75 in N/A 4 in N/A 4 3/16 in N/A CAD Icon (for items table)
64DU80 N/A 5 in N/A 4 in N/A 4 3/16 in N/A CAD Icon (for items table)
68DU32 N/A 2 in N/A 4 1/4 in N/A 4 7/16 in N/A CAD Icon (for items table)
68DU36 N/A 2.25 in N/A 4 1/4 in N/A 4 7/16 in N/A CAD Icon (for items table)
68DU40 N/A 2.5 in N/A 4 1/4 in N/A 4 7/16 in N/A CAD Icon (for items table)
68DU48 N/A 3 in N/A 4 1/4 in N/A 4 7/16 in N/A CAD Icon (for items table)
68DU56 N/A 3.5 in N/A 4 1/4 in N/A 4 7/16 in N/A CAD Icon (for items table)
68DU60 N/A 3.75 in N/A 4 1/4 in N/A 4 7/16 in N/A CAD Icon (for items table)
68DU64 N/A 4 in N/A 4 1/4 in N/A 4 7/16 in N/A CAD Icon (for items table)
68DU72 N/A 4.5 in N/A 4 1/4 in N/A 4 7/16 in N/A CAD Icon (for items table)
68DU76 N/A 4.75 in N/A 4 1/4 in N/A 4 7/16 in N/A CAD Icon (for items table)
68DU80 N/A 5 in N/A 4 1/4 in N/A 4 7/16 in N/A CAD Icon (for items table)
70DU32 N/A 2 in N/A 4 3/8 in N/A 4 9/16 in N/A CAD Icon (for items table)
70DU36 N/A 2.25 in N/A 4 3/8 in N/A 4 9/16 in N/A CAD Icon (for items table)
70DU40 N/A 2.5 in N/A 4 3/8 in N/A 4 9/16 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »