Part Number |
B |
Do |
Di |
ep |
CAD |
|---|---|---|---|---|---|
| 0203DU | N/A 3 mm | N/A 3.5 mm | N/A 2 mm | N/A 0.75 mm |
N/A |
| 0205DU | N/A 5 mm | N/A 3.5 mm | N/A 2 mm | N/A 0.75 mm |
N/A |
| 0303DU | N/A 3 mm | N/A 4.5 mm | N/A 3 mm | N/A 0.75 mm |
N/A |
| 0305DU | N/A 5 mm | N/A 4.5 mm | N/A 3 mm | N/A 0.75 mm |
N/A |
| 0306DU | N/A 6 mm | N/A 4.5 mm | N/A 3 mm | N/A 0.75 mm |
N/A |
| 0403DU | N/A 3 mm | N/A 5.5 mm | N/A 4 mm | N/A 0.75 mm |
N/A |
| 0404DU | N/A 4 mm | N/A 5.5 mm | N/A 4 mm | N/A 0.75 mm |
N/A |
| 0406DU | N/A 6 mm | N/A 5.5 mm | N/A 4 mm | N/A 0.75 mm |
N/A |
| 0410DU | N/A 10 mm | N/A 5.5 mm | N/A 4 mm | N/A 0.75 mm |
N/A |
| 0505DU | N/A 5 mm | N/A 7 mm | N/A 5 mm | N/A 1 mm |
N/A |
| 0508DU | N/A 8 mm | N/A 7 mm | N/A 5 mm | N/A 1 mm |
N/A |
| 0510DU | N/A 10 mm | N/A 7 mm | N/A 5 mm | N/A 1 mm |
N/A |
| 0604DU | N/A 4 mm | N/A 8 mm | N/A 6 mm | N/A 1 mm |
N/A |
| 0606DU | N/A 6 mm | N/A 8 mm | N/A 6 mm | N/A 1 mm |
N/A |
| 0608DU | N/A 8 mm | N/A 8 mm | N/A 6 mm | N/A 1 mm |
N/A |
| 0610DU | N/A 10 mm | N/A 8 mm | N/A 6 mm | N/A 1 mm |
N/A |
| 0705DU | N/A 5 mm | N/A 9 mm | N/A 7 mm | N/A 1 mm |
N/A |
| 0710DU | N/A 10 mm | N/A 9 mm | N/A 7 mm | N/A 1 mm |
N/A |
| 0806DU | N/A 6 mm | N/A 10 mm | N/A 8 mm | N/A 1 mm |
N/A |
| 0808DU | N/A 8 mm | N/A 10 mm | N/A 8 mm | N/A 1 mm |
N/A |
| 0810DU | N/A 10 mm | N/A 10 mm | N/A 8 mm | N/A 1 mm |
N/A |
| 0812DU | N/A 12 mm | N/A 10 mm | N/A 8 mm | N/A 1 mm |
N/A |
| 1006DU | N/A 6 mm | N/A 12 mm | N/A 10 mm | N/A 1 mm |
N/A |
| 1008DU | N/A 8 mm | N/A 12 mm | N/A 10 mm | N/A 1 mm |
N/A |
| 1010DU | N/A 10 mm | N/A 12 mm | N/A 10 mm | N/A 1 mm |
N/A |