Print Back
GGB DU bushes - metric
GGB-DU-bushes---metric-dimensions
Unit of Measure
 1 2 3 4 5 »  

Part Number

B

Do

Di

ep

CAD

1012DU N/A 12 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A CAD
1015DU N/A 15 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A CAD
1020DU N/A 20 mm N/A 12 mm N/A 10 mm N/A 1 mm N/A CAD
1208DU N/A 8 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A CAD
1210DU N/A 10 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A CAD
1212DU N/A 12 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A CAD
1215DU N/A 15 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A CAD
1220DU N/A 20 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A CAD
1225DU N/A 25 mm N/A 14 mm N/A 12 mm N/A 1 mm N/A CAD
1310DU N/A 10 mm N/A 15 mm N/A 13 mm N/A 1 mm N/A CAD
1320DU N/A 20 mm N/A 15 mm N/A 13 mm N/A 1 mm N/A CAD
1405DU N/A 5 mm N/A 16 mm N/A 14 mm N/A 1 mm N/A CAD
1410DU N/A 10 mm N/A 16 mm N/A 14 mm N/A 1 mm N/A CAD
1412DU N/A 12 mm N/A 16 mm N/A 14 mm N/A 1 mm N/A CAD
1415DU N/A 15 mm N/A 16 mm N/A 14 mm N/A 1 mm N/A CAD
1420DU N/A 20 mm N/A 16 mm N/A 14 mm N/A 1 mm N/A CAD
1425DU N/A 25 mm N/A 16 mm N/A 14 mm N/A 1 mm N/A CAD
1510DU N/A 10 mm N/A 17 mm N/A 15 mm N/A 1 mm N/A CAD
1512DU N/A 12 mm N/A 17 mm N/A 15 mm N/A 1 mm N/A CAD
1515DU N/A 15 mm N/A 17 mm N/A 15 mm N/A 1 mm N/A CAD
1520DU N/A 20 mm N/A 17 mm N/A 15 mm N/A 1 mm N/A CAD
1525DU N/A 25 mm N/A 17 mm N/A 15 mm N/A 1 mm N/A CAD
1610DU N/A 10 mm N/A 18 mm N/A 16 mm N/A 1 mm N/A CAD
1612DU N/A 12 mm N/A 18 mm N/A 16 mm N/A 1 mm N/A CAD
1615DU N/A 15 mm N/A 18 mm N/A 16 mm N/A 1 mm N/A CAD
Unit of Measure
 1 2 3 4 5 »