Print Back
GGB DU bushes - metric
GGB-DU-bushes---metric-dimensions
Unit of Measure
 1 2 3 4 5 »  

Part Number

B

Do

Di

ep

CAD

2815DU N/A 15 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A CAD
2820DU N/A 20 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A CAD
2825DU N/A 25 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A CAD
2830DU N/A 30 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A CAD
3010DU N/A 10 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A CAD
3015DU N/A 15 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A CAD
3020DU N/A 20 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A CAD
3025DU N/A 25 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A CAD
3030DU N/A 30 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A CAD
3040DU N/A 40 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A CAD
3220DU N/A 20 mm N/A 36 mm N/A 32 mm N/A 2 mm N/A CAD
3230DU N/A 30 mm N/A 36 mm N/A 32 mm N/A 2 mm N/A CAD
3240DU N/A 40 mm N/A 36 mm N/A 32 mm N/A 2 mm N/A CAD
3520DU N/A 20 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A CAD
3530DU N/A 30 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A CAD
3535DU N/A 35 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A CAD
3540DU N/A 40 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A CAD
3550DU N/A 50 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A CAD
3720DU N/A 20 mm N/A 41 mm N/A 37 mm N/A 2 mm N/A CAD
4020DU N/A 20 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A CAD
4030DU N/A 30 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A CAD
4040DU N/A 40 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A CAD
4050DU N/A 50 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A CAD
4520DU N/A 20 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A CAD
4530DU N/A 30 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A CAD
Unit of Measure
 1 2 3 4 5 »