Part Number |
B |
Do |
Di |
ep |
CAD |
|---|---|---|---|---|---|
| 12060DU | N/A 60 mm | N/A 125 mm | N/A 120 mm | N/A 2.5 mm |
N/A |
| 120100DU | N/A 100 mm | N/A 125 mm | N/A 120 mm | N/A 2.5 mm |
N/A |
| 125100DU | N/A 100 mm | N/A 130 mm | N/A 125 mm | N/A 2.5 mm |
N/A |
| 13060DU | N/A 60 mm | N/A 135 mm | N/A 130 mm | N/A 2.5 mm |
N/A |
| 130100DU | N/A 100 mm | N/A 135 mm | N/A 130 mm | N/A 2.5 mm |
N/A |
| 13560DU | N/A 60 mm | N/A 140 mm | N/A 135 mm | N/A 2.5 mm |
N/A |
| 13580DU | N/A 80 mm | N/A 140 mm | N/A 135 mm | N/A 2.5 mm |
N/A |
| 14060DU | N/A 60 mm | N/A 145 mm | N/A 140 mm | N/A 2.5 mm |
N/A |
| 140100DU | N/A 100 mm | N/A 145 mm | N/A 140 mm | N/A 2.5 mm |
N/A |
| 15060DU | N/A 60 mm | N/A 155 mm | N/A 150 mm | N/A 2.5 mm |
N/A |
| 15080DU | N/A 80 mm | N/A 155 mm | N/A 150 mm | N/A 2.5 mm |
N/A |
| 150100DU | N/A 100 mm | N/A 155 mm | N/A 150 mm | N/A 2.5 mm |
N/A |
| 16080DU | N/A 80 mm | N/A 165 mm | N/A 160 mm | N/A 2.5 mm |
N/A |
| 160100DU | N/A 100 mm | N/A 165 mm | N/A 160 mm | N/A 2.5 mm |
N/A |
| 180100DU | N/A 100 mm | N/A 185 mm | N/A 180 mm | N/A 2.5 mm |
N/A |
| 200100DU | N/A 100 mm | N/A 205 mm | N/A 200 mm | N/A 2.5 mm |
N/A |
| 210100DU | N/A 100 mm | N/A 215 mm | N/A 210 mm | N/A 2.5 mm |
N/A |
| 220100DU | N/A 100 mm | N/A 225 mm | N/A 220 mm | N/A 2.5 mm |
N/A |
| 250100DU | N/A 100 mm | N/A 255 mm | N/A 250 mm | N/A 2.5 mm |
N/A |
| 300100DU | N/A 100 mm | N/A 305 mm | N/A 300 mm | N/A 2.5 mm |
N/A |