Print Back
GGB DU bushes - metric
GGB-DU-bushes---metric-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Do

Di

ep

CAD

1620DU N/A 20 mm N/A 18 mm N/A 16 mm N/A 1 mm N/A CAD
1625DU N/A 25 mm N/A 18 mm N/A 16 mm N/A 1 mm N/A CAD
1720DU N/A 20 mm N/A 19 mm N/A 17 mm N/A 1 mm N/A CAD
1810DU N/A 10 mm N/A 20 mm N/A 18 mm N/A 1 mm N/A CAD
1815DU N/A 15 mm N/A 20 mm N/A 18 mm N/A 1 mm N/A CAD
1820DU N/A 20 mm N/A 20 mm N/A 18 mm N/A 1 mm N/A CAD
1825DU N/A 25 mm N/A 20 mm N/A 18 mm N/A 1 mm N/A CAD
2010DU N/A 10 mm N/A 23 mm N/A 20 mm N/A 1.5 mm N/A CAD
2015DU N/A 15 mm N/A 23 mm N/A 20 mm N/A 1.5 mm N/A CAD
2020DU N/A 20 mm N/A 23 mm N/A 20 mm N/A 1.5 mm N/A CAD
2025DU N/A 25 mm N/A 23 mm N/A 20 mm N/A 1.5 mm N/A CAD
2030DU N/A 30 mm N/A 23 mm N/A 20 mm N/A 1.5 mm N/A CAD
2215DU N/A 15 mm N/A 25 mm N/A 22 mm N/A 1.5 mm N/A CAD
2220DU N/A 20 mm N/A 25 mm N/A 22 mm N/A 1.5 mm N/A CAD
2225DU N/A 25 mm N/A 25 mm N/A 22 mm N/A 1.5 mm N/A CAD
2230DU N/A 30 mm N/A 25 mm N/A 22 mm N/A 1.5 mm N/A CAD
2415DU N/A 15 mm N/A 27 mm N/A 24 mm N/A 1.5 mm N/A CAD
2420DU N/A 20 mm N/A 27 mm N/A 24 mm N/A 1.5 mm N/A CAD
2425DU N/A 25 mm N/A 27 mm N/A 24 mm N/A 1.5 mm N/A CAD
2430DU N/A 30 mm N/A 27 mm N/A 24 mm N/A 1.5 mm N/A CAD
2515DU N/A 15 mm N/A 28 mm N/A 25 mm N/A 1.5 mm N/A CAD
2520DU N/A 20 mm N/A 28 mm N/A 25 mm N/A 1.5 mm N/A CAD
2525DU N/A 25 mm N/A 28 mm N/A 25 mm N/A 1.5 mm N/A CAD
2530DU N/A 30 mm N/A 28 mm N/A 25 mm N/A 1.5 mm N/A CAD
2550DU N/A 50 mm N/A 28 mm N/A 25 mm N/A 1.5 mm N/A CAD
Unit of Measure
1 2 3 4 5 »