Part Number |
B |
Do |
Di |
ep |
CAD |
|---|---|---|---|---|---|
| 1620DU | N/A 20 mm | N/A 18 mm | N/A 16 mm | N/A 1 mm |
N/A
|
| 1625DU | N/A 25 mm | N/A 18 mm | N/A 16 mm | N/A 1 mm |
N/A
|
| 1720DU | N/A 20 mm | N/A 19 mm | N/A 17 mm | N/A 1 mm |
N/A
|
| 1810DU | N/A 10 mm | N/A 20 mm | N/A 18 mm | N/A 1 mm |
N/A
|
| 1815DU | N/A 15 mm | N/A 20 mm | N/A 18 mm | N/A 1 mm |
N/A
|
| 1820DU | N/A 20 mm | N/A 20 mm | N/A 18 mm | N/A 1 mm |
N/A
|
| 1825DU | N/A 25 mm | N/A 20 mm | N/A 18 mm | N/A 1 mm |
N/A
|
| 2010DU | N/A 10 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A
|
| 2015DU | N/A 15 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A
|
| 2020DU | N/A 20 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A
|
| 2025DU | N/A 25 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A
|
| 2030DU | N/A 30 mm | N/A 23 mm | N/A 20 mm | N/A 1.5 mm |
N/A
|
| 2215DU | N/A 15 mm | N/A 25 mm | N/A 22 mm | N/A 1.5 mm |
N/A
|
| 2220DU | N/A 20 mm | N/A 25 mm | N/A 22 mm | N/A 1.5 mm |
N/A
|
| 2225DU | N/A 25 mm | N/A 25 mm | N/A 22 mm | N/A 1.5 mm |
N/A
|
| 2230DU | N/A 30 mm | N/A 25 mm | N/A 22 mm | N/A 1.5 mm |
N/A
|
| 2415DU | N/A 15 mm | N/A 27 mm | N/A 24 mm | N/A 1.5 mm |
N/A
|
| 2420DU | N/A 20 mm | N/A 27 mm | N/A 24 mm | N/A 1.5 mm |
N/A
|
| 2425DU | N/A 25 mm | N/A 27 mm | N/A 24 mm | N/A 1.5 mm |
N/A
|
| 2430DU | N/A 30 mm | N/A 27 mm | N/A 24 mm | N/A 1.5 mm |
N/A
|
| 2515DU | N/A 15 mm | N/A 28 mm | N/A 25 mm | N/A 1.5 mm |
N/A
|
| 2520DU | N/A 20 mm | N/A 28 mm | N/A 25 mm | N/A 1.5 mm |
N/A
|
| 2525DU | N/A 25 mm | N/A 28 mm | N/A 25 mm | N/A 1.5 mm |
N/A
|
| 2530DU | N/A 30 mm | N/A 28 mm | N/A 25 mm | N/A 1.5 mm |
N/A
|
| 2550DU | N/A 50 mm | N/A 28 mm | N/A 25 mm | N/A 1.5 mm |
N/A
|