Part Number |
B |
Do |
Di |
ep |
CAD |
|---|---|---|---|---|---|
| 7050DU | N/A 50 mm | N/A 75 mm | N/A 70 mm | N/A 2.5 mm |
N/A
|
| 7070DU | N/A 70 mm | N/A 75 mm | N/A 70 mm | N/A 2.5 mm |
N/A
|
| 7560DU | N/A 60 mm | N/A 80 mm | N/A 75 mm | N/A 2.5 mm |
N/A
|
| 7580DU | N/A 80 mm | N/A 80 mm | N/A 75 mm | N/A 2.5 mm |
N/A
|
| 8040DU | N/A 40 mm | N/A 85 mm | N/A 80 mm | N/A 2.5 mm |
N/A
|
| 8060DU | N/A 60 mm | N/A 85 mm | N/A 80 mm | N/A 2.5 mm |
N/A
|
| 8080DU | N/A 80 mm | N/A 85 mm | N/A 80 mm | N/A 2.5 mm |
N/A
|
| 80100DU | N/A 100 mm | N/A 85 mm | N/A 80 mm | N/A 2.5 mm |
N/A
|
| 8530DU | N/A 30 mm | N/A 90 mm | N/A 85 mm | N/A 2.5 mm |
N/A
|
| 8560DU | N/A 60 mm | N/A 90 mm | N/A 85 mm | N/A 2.5 mm |
N/A
|
| 85100DU | N/A 100 mm | N/A 90 mm | N/A 85 mm | N/A 2.5 mm |
N/A
|
| 9060DU | N/A 60 mm | N/A 95 mm | N/A 90 mm | N/A 2.5 mm |
N/A
|
| 90100DU | N/A 100 mm | N/A 95 mm | N/A 90 mm | N/A 2.5 mm |
N/A
|
| 9560DU | N/A 60 mm | N/A 100 mm | N/A 95 mm | N/A 2.5 mm |
N/A
|
| 95100DU | N/A 100 mm | N/A 100 mm | N/A 95 mm | N/A 2.5 mm |
N/A
|
| 10050DU | N/A 50 mm | N/A 105 mm | N/A 100 mm | N/A 2.5 mm |
N/A
|
| 10060DU | N/A 60 mm | N/A 105 mm | N/A 100 mm | N/A 2.5 mm |
N/A
|
| 100115DU | N/A 115 mm | N/A 105 mm | N/A 100 mm | N/A 2.5 mm |
N/A
|
| 10560DU | N/A 60 mm | N/A 110 mm | N/A 105 mm | N/A 2.5 mm |
N/A
|
| 105115DU | N/A 115 mm | N/A 110 mm | N/A 105 mm | N/A 2.5 mm |
N/A
|
| 11060DU | N/A 60 mm | N/A 115 mm | N/A 110 mm | N/A 2.5 mm |
N/A
|
| 110115DU | N/A 115 mm | N/A 115 mm | N/A 110 mm | N/A 2.5 mm |
N/A
|
| 11550DU | N/A 50 mm | N/A 120 mm | N/A 115 mm | N/A 2.5 mm |
N/A
|
| 11570DU | N/A 70 mm | N/A 120 mm | N/A 115 mm | N/A 2.5 mm |
N/A
|
| 12050DU | N/A 50 mm | N/A 125 mm | N/A 120 mm | N/A 2.5 mm |
N/A
|