Print Back
GGB DU bushes - metric
GGB-DU-bushes---metric-dimensions
Unit of Measure
« 6 7 

Part Number

B

Do

Di

ep

CAD

12060DU N/A 60 mm N/A 125 mm N/A 120 mm N/A 2.5 mm N/A CAD
120100DU N/A 100 mm N/A 125 mm N/A 120 mm N/A 2.5 mm N/A CAD
125100DU N/A 100 mm N/A 130 mm N/A 125 mm N/A 2.5 mm N/A CAD
13060DU N/A 60 mm N/A 135 mm N/A 130 mm N/A 2.5 mm N/A CAD
130100DU N/A 100 mm N/A 135 mm N/A 130 mm N/A 2.5 mm N/A CAD
13560DU N/A 60 mm N/A 140 mm N/A 135 mm N/A 2.5 mm N/A CAD
13580DU N/A 80 mm N/A 140 mm N/A 135 mm N/A 2.5 mm N/A CAD
14060DU N/A 60 mm N/A 145 mm N/A 140 mm N/A 2.5 mm N/A CAD
140100DU N/A 100 mm N/A 145 mm N/A 140 mm N/A 2.5 mm N/A CAD
15060DU N/A 60 mm N/A 155 mm N/A 150 mm N/A 2.5 mm N/A CAD
15080DU N/A 80 mm N/A 155 mm N/A 150 mm N/A 2.5 mm N/A CAD
150100DU N/A 100 mm N/A 155 mm N/A 150 mm N/A 2.5 mm N/A CAD
16080DU N/A 80 mm N/A 165 mm N/A 160 mm N/A 2.5 mm N/A CAD
160100DU N/A 100 mm N/A 165 mm N/A 160 mm N/A 2.5 mm N/A CAD
180100DU N/A 100 mm N/A 185 mm N/A 180 mm N/A 2.5 mm N/A CAD
200100DU N/A 100 mm N/A 205 mm N/A 200 mm N/A 2.5 mm N/A CAD
210100DU N/A 100 mm N/A 215 mm N/A 210 mm N/A 2.5 mm N/A CAD
220100DU N/A 100 mm N/A 225 mm N/A 220 mm N/A 2.5 mm N/A CAD
250100DU N/A 100 mm N/A 255 mm N/A 250 mm N/A 2.5 mm N/A CAD
300100DU N/A 100 mm N/A 305 mm N/A 300 mm N/A 2.5 mm N/A CAD
Unit of Measure
« 6 7