Part Number |
B |
Dfl |
Di |
Do |
Sfl |
CAD |
|---|---|---|---|---|---|---|
| 06FDU04 | N/A 0.245 in | N/A 0.6875 in | N/A 3/8 in | N/A 15/32 in | N/A 0.043 in |
N/A |
| 06FDU06 | N/A 0.37 in | N/A 0.6875 in | N/A 3/8 in | N/A 15/32 in | N/A 0.043 in |
N/A |
| 06FDU08 | N/A 0.495 in | N/A 0.6875 in | N/A 3/8 in | N/A 15/32 in | N/A 0.043 in |
N/A |
| 06FDU12 | N/A 0.745 in | N/A 0.6875 in | N/A 3/8 in | N/A 15/32 in | N/A 0.043 in |
N/A |
| 08FDU04 | N/A 0.245 in | N/A 0.8125 in | N/A 1/2 in | N/A 19/32 in | N/A 0.043 in |
N/A |
| 08FDU06 | N/A 0.37 in | N/A 0.8125 in | N/A 1/2 in | N/A 19/32 in | N/A 0.043 in |
N/A |
| 08FDU08 | N/A 0.495 in | N/A 0.8125 in | N/A 1/2 in | N/A 19/32 in | N/A 0.043 in |
N/A |
| 08FDU12 | N/A 0.745 in | N/A 0.8125 in | N/A 1/2 in | N/A 19/32 in | N/A 0.043 in |
N/A |
| 10FDU06 | N/A 0.37 in | N/A 0.93725 in | N/A 5/8 in | N/A 23/32 in | N/A 0.043 in |
N/A |
| 10FDU08 | N/A 0.495 in | N/A 0.93725 in | N/A 5/8 in | N/A 23/32 in | N/A 0.043 in |
N/A |
| 10FDU10 | N/A 0.62 in | N/A 0.93725 in | N/A 5/8 in | N/A 23/32 in | N/A 0.043 in |
N/A |
| 10FDU12 | N/A 0.745 in | N/A 0.93725 in | N/A 5/8 in | N/A 23/32 in | N/A 0.043 in |
N/A |
| 12FDU06 | N/A 0.37 in | N/A 1.25 in | N/A 3/4 in | N/A 7/8 in | N/A 0.059 in |
N/A |
| 12FDU08 | N/A 0.495 in | N/A 1.25 in | N/A 3/4 in | N/A 7/8 in | N/A 0.059 in |
N/A |
| 12FDU12 | N/A 0.745 in | N/A 1.25 in | N/A 3/4 in | N/A 7/8 in | N/A 0.059 in |
N/A |
| 12FDU16 | N/A 0.995 in | N/A 1.25 in | N/A 3/4 in | N/A 7/8 in | N/A 0.059 in |
N/A |
| 14FDU08 | N/A 0.495 in | N/A 1.25 in | N/A 7/8 in | N/A 1 in | N/A 0.059 in |
N/A |
| 14FDU12 | N/A 0.745 in | N/A 1.25 in | N/A 7/8 in | N/A 1 in | N/A 0.059 in |
N/A |
| 14FDU16 | N/A 0.995 in | N/A 1.25 in | N/A 7/8 in | N/A 1 in | N/A 0.059 in |
N/A |
| 14FDU20 | N/A 1.245 in | N/A 1.25 in | N/A 7/8 in | N/A 1 in | N/A 0.059 in |
N/A |
| 16FDU08 | N/A 0.495 in | N/A 1.375 in | N/A 1 in | N/A 1 1/8 in | N/A 0.059 in |
N/A |
| 16FDU12 | N/A 0.745 in | N/A 1.375 in | N/A 1 in | N/A 1 1/8 in | N/A 0.059 in |
N/A |
| 16FDU16 | N/A 0.995 in | N/A 1.375 in | N/A 1 in | N/A 1 1/8 in | N/A 0.059 in |
N/A |
| 16FDU20 | N/A 1.245 in | N/A 1.375 in | N/A 1 in | N/A 1 1/8 in | N/A 0.059 in |
N/A |
| 20FDU16 | N/A 0.995 in | N/A 1.75 in | N/A 1 1/4 in | N/A 1 13/32 in | N/A 0.074 in |
N/A |