Part Number |
B |
Dfl |
Di |
Do |
Sfl |
CAD |
|---|---|---|---|---|---|---|
| 20FDU20 | N/A 1.245 in | N/A 1.75 in | N/A 1 1/4 in | N/A 1 13/32 in | N/A 0.074 in |
N/A
|
| 20FDU24 | N/A 1.495 in | N/A 1.75 in | N/A 1 1/4 in | N/A 1 13/32 in | N/A 0.074 in |
N/A
|
| 24FDU16 | N/A 0.995 in | N/A 2 in | N/A 1 1/2 in | N/A 1 21/32 in | N/A 0.074 in |
N/A
|
| 24FDU24 | N/A 1.495 in | N/A 2 in | N/A 1 1/2 in | N/A 1 21/32 in | N/A 0.074 in |
N/A
|
| 24FDU32 | N/A 1.995 in | N/A 2 in | N/A 1 1/2 in | N/A 1 21/32 in | N/A 0.074 in |
N/A
|
| 28FDU16 | N/A 0.995 in | N/A 2.375 in | N/A 1 3/4 in | N/A 1 15/16 in | N/A 0.09 in |
N/A
|
| 28FDU24 | N/A 1.495 in | N/A 2.375 in | N/A 1 3/4 in | N/A 1 15/16 in | N/A 0.09 in |
N/A
|
| 28FDU32 | N/A 1.995 in | N/A 2.375 in | N/A 1 3/4 in | N/A 1 15/16 in | N/A 0.09 in |
N/A
|