Part Number |
B |
Do |
Dfl |
Di |
Sfl |
CAD |
|---|---|---|---|---|---|---|
| BB1822DU | N/A 22 mm | N/A 20 mm | N/A 26 mm | N/A 18 mm | N/A 0.925 mm |
N/A |
| BB2012DU | N/A 11.5 mm | N/A 23 mm | N/A 30 mm | N/A 20 mm | N/A 1.45 mm |
N/A |
| BB2017DU | N/A 16.5 mm | N/A 23 mm | N/A 30 mm | N/A 20 mm | N/A 1.45 mm |
N/A |
| BB2022DU | N/A 21.5 mm | N/A 23 mm | N/A 30 mm | N/A 20 mm | N/A 1.45 mm |
N/A |
| BB2512DU | N/A 11.5 mm | N/A 28 mm | N/A 35 mm | N/A 25 mm | N/A 1.45 mm |
N/A |
| BB2517DU | N/A 16.5 mm | N/A 28 mm | N/A 35 mm | N/A 25 mm | N/A 1.45 mm |
N/A |
| BB2522DU | N/A 21.5 mm | N/A 28 mm | N/A 35 mm | N/A 25 mm | N/A 1.45 mm |
N/A |
| BB3016DU | N/A 16 mm | N/A 34 mm | N/A 42 mm | N/A 30 mm | N/A 1.95 mm |
N/A |
| BB3026DU | N/A 26 mm | N/A 34 mm | N/A 42 mm | N/A 30 mm | N/A 1.95 mm |
N/A |
| BB3516DU | N/A 16 mm | N/A 39 mm | N/A 47 mm | N/A 35 mm | N/A 1.95 mm |
N/A |
| BB3526DU | N/A 26 mm | N/A 39 mm | N/A 47 mm | N/A 35 mm | N/A 1.95 mm |
N/A |
| BB4016DU | N/A 16 mm | N/A 44 mm | N/A 53 mm | N/A 40 mm | N/A 1.95 mm |
N/A |
| BB4026DU | N/A 26 mm | N/A 44 mm | N/A 53 mm | N/A 40 mm | N/A 1.95 mm |
N/A |
| BB4516DU | N/A 16 mm | N/A 50 mm | N/A 58 mm | N/A 45 mm | N/A 2.45 mm |
N/A |
| BB4526DU | N/A 26 mm | N/A 50 mm | N/A 58 mm | N/A 45 mm | N/A 2.45 mm |
N/A |