Part Number |
Do |
dD |
Di |
dP |
ST |
CAD |
|---|---|---|---|---|---|---|
| G06DU | N/A 0.875 in | N/A 0.072 in | N/A 0.5 in | N/A 0.687 in | N/A 0.0605 in |
N/A |
| G07DU | N/A 1 in | N/A 0.072 in | N/A 0.562 in | N/A 0.781 in | N/A 0.0605 in |
N/A |
| G08DU | N/A 1.125 in | N/A 0.104 in | N/A 0.625 in | N/A 0.875 in | N/A 0.0605 in |
N/A |
| G09DU | N/A 1.187 in | N/A 0.104 in | N/A 0.687 in | N/A 0.937 in | N/A 0.0605 in |
N/A |
| G10DU | N/A 1.25 in | N/A 0.104 in | N/A 0.75 in | N/A 1 in | N/A 0.0605 in |
N/A |
| G11DU | N/A 1.375 in | N/A 0.104 in | N/A 0.812 in | N/A 1.094 in | N/A 0.0605 in |
N/A |
| G12DU | N/A 1.5 in | N/A 0.135 in | N/A 0.875 in | N/A 1.187 in | N/A 0.0605 in |
N/A |
| G14DU | N/A 1.75 in | N/A 0.135 in | N/A 1 in | N/A 1.375 in | N/A 0.0605 in |
N/A |
| G16DU | N/A 2 in | N/A 0.166 in | N/A 1.125 in | N/A 1.562 in | N/A 0.0605 in |
N/A |
| G18DU | N/A 2.125 in | N/A 0.166 in | N/A 1.25 in | N/A 1.687 in | N/A 0.0605 in |
N/A |
| G20DU | N/A 2.25 in | N/A 0.166 in | N/A 1.375 in | N/A 1.812 in | N/A 0.0605 in |
N/A |
| G22DU | N/A 2.5 in | N/A 0.197 in | N/A 1.5 in | N/A 2 in | N/A 0.0605 in |
N/A |
| G24DU | N/A 2.625 in | N/A 0.197 in | N/A 1.625 in | N/A 2.125 in | N/A 0.0605 in |
N/A |
| G26DU | N/A 2.75 in | N/A 0.197 in | N/A 1.75 in | N/A 2.25 in | N/A 0.0605 in |
N/A |
| G28DU | N/A 3 in | N/A 0.197 in | N/A 2 in | N/A 2.5 in | N/A 0.0915 in |
N/A |
| G30DU | N/A 3.125 in | N/A 0.197 in | N/A 2.125 in | N/A 2.625 in | N/A 0.0915 in |
N/A |
| G32DU | N/A 3.25 in | N/A 0.197 in | N/A 2.25 in | N/A 2.75 in | N/A 0.0915 in |
N/A |