Part Number |
Do |
dD |
Di |
dP |
ST |
CAD |
|---|---|---|---|---|---|---|
| DU06 | N/A 0.875 in | N/A 0.072 in | N/A 0.5 in | N/A 0.687 in | N/A 0.063 in |
N/A
|
| DU07 | N/A 1 in | N/A 0.072 in | N/A 0.562 in | N/A 0.781 in | N/A 0.063 in |
N/A
|
| DU08 | N/A 1.125 in | N/A 0.104 in | N/A 0.625 in | N/A 0.875 in | N/A 0.063 in |
N/A
|
| DU09 | N/A 1.187 in | N/A 0.104 in | N/A 0.687 in | N/A 0.937 in | N/A 0.063 in |
N/A
|
| DU10 | N/A 1.25 in | N/A 0.104 in | N/A 0.75 in | N/A 1 in | N/A 0.063 in |
N/A
|
| DU11 | N/A 1.375 in | N/A 0.104 in | N/A 0.812 in | N/A 1.094 in | N/A 0.063 in |
N/A
|
| DU12 | N/A 1.5 in | N/A 0.135 in | N/A 0.875 in | N/A 1.187 in | N/A 0.063 in |
N/A
|
| DU14 | N/A 1.75 in | N/A 0.135 in | N/A 1 in | N/A 1.375 in | N/A 0.063 in |
N/A
|
| DU16 | N/A 2 in | N/A 0.166 in | N/A 1.125 in | N/A 1.562 in | N/A 0.063 in |
N/A
|
| DU18 | N/A 2.125 in | N/A 0.166 in | N/A 1.25 in | N/A 1.687 in | N/A 0.063 in |
N/A
|
| DU20 | N/A 2.25 in | N/A 0.166 in | N/A 1.375 in | N/A 1.812 in | N/A 0.063 in |
N/A
|
| DU22 | N/A 2.5 in | N/A 0.197 in | N/A 1.5 in | N/A 2 in | N/A 0.063 in |
N/A
|
| DU24 | N/A 2.625 in | N/A 0.197 in | N/A 1.625 in | N/A 2.125 in | N/A 0.063 in |
N/A
|
| DU26 | N/A 2.75 in | N/A 0.197 in | N/A 1.75 in | N/A 2.25 in | N/A 0.063 in |
N/A
|
| DU28 | N/A 3 in | N/A 0.197 in | N/A 2 in | N/A 2.5 in | N/A 0.093 in |
N/A
|
| DU30 | N/A 3.125 in | N/A 0.197 in | N/A 2.125 in | N/A 2.625 in | N/A 0.093 in |
N/A
|
| DU32 | N/A 3.25 in | N/A 0.197 in | N/A 2.25 in | N/A 2.75 in | N/A 0.093 in |
N/A
|