Part Number |
dD |
Di |
Do |
dP |
CAD |
|---|---|---|---|---|---|
| WC08DU | N/A | N/A 10 mm | N/A 20 mm | N/A |
N/A
|
| WC10DU | N/A 1.75 mm | N/A 12 mm | N/A 24 mm | N/A 18 mm |
N/A
|
| WC12DU | N/A 2.25 mm | N/A 14 mm | N/A 26 mm | N/A 20 mm |
N/A
|
| WC14DU | N/A 2.25 mm | N/A 16 mm | N/A 30 mm | N/A 22 mm |
N/A
|
| WC16DU | N/A 2.25 mm | N/A 18 mm | N/A 32 mm | N/A 25 mm |
N/A
|
| WC18DU | N/A 3.25 mm | N/A 20 mm | N/A 36 mm | N/A 28 mm |
N/A
|
| WC20DU | N/A 3.25 mm | N/A 22 mm | N/A 38 mm | N/A 30 mm |
N/A
|
| WC22DU | N/A 3.25 mm | N/A 24 mm | N/A 42 mm | N/A 33 mm |
N/A
|
| WC24DU | N/A 3.25 mm | N/A 26 mm | N/A 44 mm | N/A 35 mm |
N/A
|
| WC25DU | N/A 4.25 mm | N/A 28 mm | N/A 48 mm | N/A 38 mm |
N/A
|
| WC30DU | N/A 4.25 mm | N/A 32 mm | N/A 54 mm | N/A 43 mm |
N/A
|
| WC35DU | N/A 4.25 mm | N/A 38 mm | N/A 62 mm | N/A 50 mm |
N/A
|
| WC40DU | N/A 4.25 mm | N/A 42 mm | N/A 66 mm | N/A 54 mm |
N/A
|
| WC45DU | N/A 4.25 mm | N/A 48 mm | N/A 74 mm | N/A 61 mm |
N/A
|
| WC50DU | N/A 4.25 mm | N/A 52 mm | N/A 78 mm | N/A 65 mm |
N/A
|
| WC60DU | N/A 4.25 mm | N/A 62 mm | N/A 90 mm | N/A 76 mm |
N/A
|