Print Back
GGB DU thust washers - metric
GGB-DU-thust-washers---metric-dimensions
Unit of Measure
1 

Part Number

dD

Di

Do

dP

CAD

WC08DU N/A N/A 10 mm N/A 20 mm N/A N/A CAD
WC10DU N/A 1.75 mm N/A 12 mm N/A 24 mm N/A 18 mm N/A CAD
WC12DU N/A 2.25 mm N/A 14 mm N/A 26 mm N/A 20 mm N/A CAD
WC14DU N/A 2.25 mm N/A 16 mm N/A 30 mm N/A 22 mm N/A CAD
WC16DU N/A 2.25 mm N/A 18 mm N/A 32 mm N/A 25 mm N/A CAD
WC18DU N/A 3.25 mm N/A 20 mm N/A 36 mm N/A 28 mm N/A CAD
WC20DU N/A 3.25 mm N/A 22 mm N/A 38 mm N/A 30 mm N/A CAD
WC22DU N/A 3.25 mm N/A 24 mm N/A 42 mm N/A 33 mm N/A CAD
WC24DU N/A 3.25 mm N/A 26 mm N/A 44 mm N/A 35 mm N/A CAD
WC25DU N/A 4.25 mm N/A 28 mm N/A 48 mm N/A 38 mm N/A CAD
WC30DU N/A 4.25 mm N/A 32 mm N/A 54 mm N/A 43 mm N/A CAD
WC35DU N/A 4.25 mm N/A 38 mm N/A 62 mm N/A 50 mm N/A CAD
WC40DU N/A 4.25 mm N/A 42 mm N/A 66 mm N/A 54 mm N/A CAD
WC45DU N/A 4.25 mm N/A 48 mm N/A 74 mm N/A 61 mm N/A CAD
WC50DU N/A 4.25 mm N/A 52 mm N/A 78 mm N/A 65 mm N/A CAD
WC60DU N/A 4.25 mm N/A 62 mm N/A 90 mm N/A 76 mm N/A CAD
Unit of Measure
1