Part Number |
B Middle h13 Tolerance |
Do |
Di |
Di,a max. in H7 |
Di,a min. in H7 |
ep |
CAD |
|---|---|---|---|---|---|---|---|
| 0505EP | N/A 4.91 mm | N/A 7 mm | N/A 5 mm | N/A 5.105 mm | N/A 5.03 mm | N/A 1 mm |
N/A
|
| 0508EP | N/A 7.89 mm | N/A 7 mm | N/A 5 mm | N/A 5.105 mm | N/A 5.03 mm | N/A 1 mm |
N/A
|
| 0510EP | N/A 9.89 mm | N/A 7 mm | N/A 5 mm | N/A 5.105 mm | N/A 5.03 mm | N/A 1 mm |
N/A
|
| 0606EP | N/A 5.91 mm | N/A 8 mm | N/A 6 mm | N/A 6.105 mm | N/A 6.03 mm | N/A 1 mm |
N/A
|
| 0608EP | N/A 7.89 mm | N/A 8 mm | N/A 6 mm | N/A 6.105 mm | N/A 6.03 mm | N/A 1 mm |
N/A
|
| 0610EP | N/A 9.89 mm | N/A 8 mm | N/A 6 mm | N/A 6.105 mm | N/A 6.03 mm | N/A 1 mm |
N/A
|
| 0806EP | N/A 5.91 mm | N/A 10 mm | N/A 8 mm | N/A 8.13 mm | N/A 8.04 mm | N/A 1 mm |
N/A
|
| 0808EP | N/A 7.89 mm | N/A 10 mm | N/A 8 mm | N/A 8.13 mm | N/A 8.04 mm | N/A 1 mm |
N/A
|
| 0810EP | N/A 9.89 mm | N/A 10 mm | N/A 8 mm | N/A 8.13 mm | N/A 8.04 mm | N/A 1 mm |
N/A
|
| 0812EP | N/A 11.865 mm | N/A 10 mm | N/A 8 mm | N/A 8.13 mm | N/A 8.04 mm | N/A 1 mm |
N/A
|
| 0815EP | N/A 14.865 mm | N/A 10 mm | N/A 8 mm | N/A 8.13 mm | N/A 8.04 mm | N/A 1 mm |
N/A
|
| 1004EP | N/A 3.91 mm | N/A 12 mm | N/A 10 mm | N/A 10.13 mm | N/A 10.04 mm | N/A 1 mm |
N/A
|
| 1006EP | N/A 5.91 mm | N/A 12 mm | N/A 10 mm | N/A 10.13 mm | N/A 10.04 mm | N/A 1 mm |
N/A
|
| 1008EP | N/A 7.89 mm | N/A 12 mm | N/A 10 mm | N/A 10.13 mm | N/A 10.04 mm | N/A 1 mm |
N/A
|
| 1010EP | N/A 9.89 mm | N/A 12 mm | N/A 10 mm | N/A 10.13 mm | N/A 10.04 mm | N/A 1 mm |
N/A
|
| 1015EP | N/A 14.865 mm | N/A 12 mm | N/A 10 mm | N/A 10.13 mm | N/A 10.04 mm | N/A 1 mm |
N/A
|
| 1020EP | N/A 19.835 mm | N/A 12 mm | N/A 10 mm | N/A 10.13 mm | N/A 10.04 mm | N/A 1 mm |
N/A
|
| 1210EP | N/A 9.89 mm | N/A 14 mm | N/A 12 mm | N/A 12.16 mm | N/A 12.05 mm | N/A 1 mm |
N/A
|
| 1212EP | N/A 11.865 mm | N/A 14 mm | N/A 12 mm | N/A 12.16 mm | N/A 12.05 mm | N/A 1 mm |
N/A
|
| 1215EP | N/A 14.865 mm | N/A 14 mm | N/A 12 mm | N/A 12.16 mm | N/A 12.05 mm | N/A 1 mm |
N/A
|
| 1220EP | N/A 19.835 mm | N/A 14 mm | N/A 12 mm | N/A 12.16 mm | N/A 12.05 mm | N/A 1 mm |
N/A
|
| 1415EP | N/A 14.865 mm | N/A 16 mm | N/A 14 mm | N/A 14.16 mm | N/A 14.05 mm | N/A 1 mm |
N/A
|
| 1420EP | N/A 19.835 mm | N/A 16 mm | N/A 14 mm | N/A 14.16 mm | N/A 14.05 mm | N/A 1 mm |
N/A
|
| 1425EP | N/A 24.835 mm | N/A 16 mm | N/A 14 mm | N/A 14.16 mm | N/A 14.05 mm | N/A 1 mm |
N/A
|
| 1515EP | N/A 14.865 mm | N/A 17 mm | N/A 15 mm | N/A 15.16 mm | N/A 15.05 mm | N/A 1 mm |
N/A
|
| 1520EP | N/A 19.865 mm | N/A 17 mm | N/A 15 mm | N/A 15.16 mm | N/A 15.05 mm | N/A 1 mm |
N/A
|
| 1525EP | N/A 24.835 mm | N/A 17 mm | N/A 15 mm | N/A 15.16 mm | N/A 15.05 mm | N/A 1 mm |
N/A
|
| 2015EP | N/A 14.865 mm | N/A 23 mm | N/A 20 mm | N/A 20.195 mm | N/A 20.065 mm | N/A 1.5 mm |
N/A
|
| 2020EP | N/A 19.835 mm | N/A 23 mm | N/A 20 mm | N/A 20.195 mm | N/A 20.065 mm | N/A 1.5 mm |
N/A
|
| 2030EP | N/A 29.835 mm | N/A 23 mm | N/A 20 mm | N/A 20.195 mm | N/A 20.065 mm | N/A 1.5 mm |
N/A
|
| 2515EP | N/A 14.865 mm | N/A 28 mm | N/A 25 mm | N/A 25.195 mm | N/A 25.065 mm | N/A 1.5 mm |
N/A
|
| 2520EP | N/A 19.835 mm | N/A 28 mm | N/A 25 mm | N/A 25.195 mm | N/A 25.065 mm | N/A 1.5 mm |
N/A
|
| 2530EP | N/A 29.835 mm | N/A 28 mm | N/A 25 mm | N/A 25.195 mm | N/A 25.065 mm | N/A 1.5 mm |
N/A
|
| 3020EP | N/A 19.835 mm | N/A 34 mm | N/A 30 mm | N/A 30.24 mm | N/A 30.08 mm | N/A 2 mm |
N/A
|
| 3030EP | N/A 29.835 mm | N/A 34 mm | N/A 30 mm | N/A 30.24 mm | N/A 30.08 mm | N/A 2 mm |
N/A
|
| 3040EP | N/A 39.805 mm | N/A 34 mm | N/A 30 mm | N/A 30.24 mm | N/A 30.08 mm | N/A 2 mm |
N/A
|