Part Number |
B Middle h13 Tolerance |
Do |
Di |
Di,a max. in H7 |
Di,a min. in H7 |
Dfl |
Sfl |
CAD |
|---|---|---|---|---|---|---|---|---|
| BB0505EP | N/A 4.91 mm | N/A 7 mm | N/A 5 mm | N/A 5.105 mm | N/A 5.03 mm | N/A 10.815 mm | N/A 0.93 mm |
N/A |
| BB0604EP | N/A 3.91 mm | N/A 8 mm | N/A 6 mm | N/A 6.105 mm | N/A 6.03 mm | N/A 11.815 mm | N/A 0.93 mm |
N/A |
| BB0606EP | N/A 5.91 mm | N/A 8 mm | N/A 6 mm | N/A 6.105 mm | N/A 6.03 mm | N/A 11.815 mm | N/A 0.93 mm |
N/A |
| BB0608EP | N/A 7.89 mm | N/A 8 mm | N/A 6 mm | N/A 6.105 mm | N/A 6.03 mm | N/A 11.815 mm | N/A 0.93 mm |
N/A |
| BB0610EP | N/A 9.89 mm | N/A 8 mm | N/A 6 mm | N/A 6.105 mm | N/A 6.03 mm | N/A 11.815 mm | N/A 0.93 mm |
N/A |
| BB0806EP | N/A 5.41 mm | N/A 10 mm | N/A 8 mm | N/A 8.13 mm | N/A 8.04 mm | N/A 14.815 mm | N/A 0.93 mm |
N/A |
| BB0808EP | N/A 7.39 mm | N/A 10 mm | N/A 8 mm | N/A 8.13 mm | N/A 8.04 mm | N/A 14.815 mm | N/A 0.93 mm |
N/A |
| BB0810EP | N/A 9.89 mm | N/A 10 mm | N/A 8 mm | N/A 8.13 mm | N/A 8.04 mm | N/A 14.815 mm | N/A 0.93 mm |
N/A |
| BB1007EP | N/A 6.89 mm | N/A 12 mm | N/A 10 mm | N/A 10.13 mm | N/A 10.04 mm | N/A 17.815 mm | N/A 0.93 mm |
N/A |
| BB1009EP | N/A 8.89 mm | N/A 12 mm | N/A 10 mm | N/A 10.13 mm | N/A 10.04 mm | N/A 17.815 mm | N/A 0.93 mm |
N/A |
| BB1012EP | N/A 11.865 mm | N/A 12 mm | N/A 10 mm | N/A 10.13 mm | N/A 10.04 mm | N/A 17.815 mm | N/A 0.93 mm |
N/A |
| BB1015EP | N/A 14.865 mm | N/A 12 mm | N/A 10 mm | N/A 10.13 mm | N/A 10.04 mm | N/A 17.815 mm | N/A 0.93 mm |
N/A |
| BB1017EP | N/A 16.865 mm | N/A 12 mm | N/A 10 mm | N/A 10.13 mm | N/A 10.04 mm | N/A 17.815 mm | N/A 0.93 mm |
N/A |
| BB1207EP | N/A 6.89 mm | N/A 14 mm | N/A 12 mm | N/A 12.16 mm | N/A 12.05 mm | N/A 19.77 mm | N/A 0.93 mm |
N/A |
| BB1209EP | N/A 8.89 mm | N/A 14 mm | N/A 12 mm | N/A 12.16 mm | N/A 12.05 mm | N/A 19.77 mm | N/A 0.93 mm |
N/A |
| BB1212EP | N/A 11.865 mm | N/A 14 mm | N/A 12 mm | N/A 12.16 mm | N/A 12.05 mm | N/A 19.77 mm | N/A 0.93 mm |
N/A |
| BB1215EP | N/A 14.865 mm | N/A 14 mm | N/A 12 mm | N/A 12.16 mm | N/A 12.05 mm | N/A 19.77 mm | N/A 0.93 mm |
N/A |
| BB1217EP | N/A 16.865 mm | N/A 14 mm | N/A 12 mm | N/A 12.16 mm | N/A 12.05 mm | N/A 19.77 mm | N/A 0.93 mm |
N/A |
| BB1220EP | N/A 19.835 mm | N/A 14 mm | N/A 12 mm | N/A 12.16 mm | N/A 12.05 mm | N/A 19.77 mm | N/A 0.93 mm |
N/A |
| BB1412EP | N/A 11.865 mm | N/A 16 mm | N/A 14 mm | N/A 14.16 mm | N/A 14.05 mm | N/A 21.77 mm | N/A 0.93 mm |
N/A |
| BB1417EP | N/A 16.865 mm | N/A 16 mm | N/A 14 mm | N/A 14.16 mm | N/A 14.05 mm | N/A 21.77 mm | N/A 0.93 mm |
N/A |
| BB1509EP | N/A 8.89 mm | N/A 17 mm | N/A 15 mm | N/A 15.16 mm | N/A 15.05 mm | N/A 22.77 mm | N/A 0.93 mm |
N/A |
| BB1512EP | N/A 11.865 mm | N/A 17 mm | N/A 15 mm | N/A 15.16 mm | N/A 15.05 mm | N/A 22.77 mm | N/A 0.93 mm |
N/A |
| BB1517EP | N/A 16.865 mm | N/A 17 mm | N/A 15 mm | N/A 15.16 mm | N/A 15.05 mm | N/A 22.77 mm | N/A 0.93 mm |
N/A |
| BB1520EP | N/A 19.835 mm | N/A 17 mm | N/A 15 mm | N/A 15.16 mm | N/A 15.05 mm | N/A 22.77 mm | N/A 0.93 mm |
N/A |