Print Back
GGB-EP-flanged-bushes
GGB-EP-flanged-bushes-dimensions
Unit of Measure
1 2 

Part Number

B Middle h13 Tolerance

Do

Di

Di,a max. in H7

Di,a min. in H7

Dfl

Sfl

CAD

BB1617EP N/A 16.865 mm N/A 18 mm N/A 16 mm N/A 16.16 mm N/A 16.05 mm N/A 23.77 mm N/A 0.93 mm N/A CAD
BB2012EP N/A 11.365 mm N/A 23 mm N/A 20 mm N/A 20.195 mm N/A 20.065 mm N/A 29.77 mm N/A 1.43 mm N/A CAD
BB2017EP N/A 16.365 mm N/A 23 mm N/A 20 mm N/A 20.195 mm N/A 20.065 mm N/A 29.77 mm N/A 1.43 mm N/A CAD
BB2022EP N/A 21.335 mm N/A 23 mm N/A 20 mm N/A 20.195 mm N/A 20.065 mm N/A 29.77 mm N/A 1.43 mm N/A CAD
BB2512EP N/A 11.365 mm N/A 28 mm N/A 25 mm N/A 25.195 mm N/A 25.065 mm N/A 34.725 mm N/A 1.43 mm N/A CAD
BB2517EP N/A 16.365 mm N/A 28 mm N/A 25 mm N/A 25.195 mm N/A 25.065 mm N/A 34.725 mm N/A 1.43 mm N/A CAD
BB2522EP N/A 21.335 mm N/A 28 mm N/A 25 mm N/A 25.195 mm N/A 25.065 mm N/A 34.725 mm N/A 1.43 mm N/A CAD
Unit of Measure
1 2