Part Number |
B Middle h13 Tolerance |
Do |
Di |
Di,a max. in H7 |
Di,a min. in H7 |
Dfl |
Sfl |
CAD |
|---|---|---|---|---|---|---|---|---|
| BB1617EP | N/A 16.865 mm | N/A 18 mm | N/A 16 mm | N/A 16.16 mm | N/A 16.05 mm | N/A 23.77 mm | N/A 0.93 mm |
N/A
|
| BB2012EP | N/A 11.365 mm | N/A 23 mm | N/A 20 mm | N/A 20.195 mm | N/A 20.065 mm | N/A 29.77 mm | N/A 1.43 mm |
N/A
|
| BB2017EP | N/A 16.365 mm | N/A 23 mm | N/A 20 mm | N/A 20.195 mm | N/A 20.065 mm | N/A 29.77 mm | N/A 1.43 mm |
N/A
|
| BB2022EP | N/A 21.335 mm | N/A 23 mm | N/A 20 mm | N/A 20.195 mm | N/A 20.065 mm | N/A 29.77 mm | N/A 1.43 mm |
N/A
|
| BB2512EP | N/A 11.365 mm | N/A 28 mm | N/A 25 mm | N/A 25.195 mm | N/A 25.065 mm | N/A 34.725 mm | N/A 1.43 mm |
N/A
|
| BB2517EP | N/A 16.365 mm | N/A 28 mm | N/A 25 mm | N/A 25.195 mm | N/A 25.065 mm | N/A 34.725 mm | N/A 1.43 mm |
N/A
|
| BB2522EP | N/A 21.335 mm | N/A 28 mm | N/A 25 mm | N/A 25.195 mm | N/A 25.065 mm | N/A 34.725 mm | N/A 1.43 mm |
N/A
|