COMPANY HEADER
Print Back
GGB-EP-flanged-bushes
GGB-EP-flanged-bushes-dimensions
Unit of Measure
1 2 

Part Number

B Middle h13 Tolerance

Do

Di

Di,a max. in H7

Di,a min. in H7

Dfl

Sfl

CAD

BB0505EP N/A 4.91 mm N/A 7 mm N/A 5 mm N/A 5.105 mm N/A 5.03 mm N/A 10.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB0604EP N/A 3.91 mm N/A 8 mm N/A 6 mm N/A 6.105 mm N/A 6.03 mm N/A 11.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB0606EP N/A 5.91 mm N/A 8 mm N/A 6 mm N/A 6.105 mm N/A 6.03 mm N/A 11.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB0608EP N/A 7.89 mm N/A 8 mm N/A 6 mm N/A 6.105 mm N/A 6.03 mm N/A 11.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB0610EP N/A 9.89 mm N/A 8 mm N/A 6 mm N/A 6.105 mm N/A 6.03 mm N/A 11.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB0806EP N/A 5.41 mm N/A 10 mm N/A 8 mm N/A 8.13 mm N/A 8.04 mm N/A 14.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB0808EP N/A 7.39 mm N/A 10 mm N/A 8 mm N/A 8.13 mm N/A 8.04 mm N/A 14.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB0810EP N/A 9.89 mm N/A 10 mm N/A 8 mm N/A 8.13 mm N/A 8.04 mm N/A 14.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1007EP N/A 6.89 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 17.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1009EP N/A 8.89 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 17.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1012EP N/A 11.865 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 17.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1015EP N/A 14.865 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 17.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1017EP N/A 16.865 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 17.815 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1207EP N/A 6.89 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 19.77 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1209EP N/A 8.89 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 19.77 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1212EP N/A 11.865 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 19.77 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1215EP N/A 14.865 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 19.77 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1217EP N/A 16.865 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 19.77 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1220EP N/A 19.835 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 19.77 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1412EP N/A 11.865 mm N/A 16 mm N/A 14 mm N/A 14.16 mm N/A 14.05 mm N/A 21.77 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1417EP N/A 16.865 mm N/A 16 mm N/A 14 mm N/A 14.16 mm N/A 14.05 mm N/A 21.77 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1509EP N/A 8.89 mm N/A 17 mm N/A 15 mm N/A 15.16 mm N/A 15.05 mm N/A 22.77 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1512EP N/A 11.865 mm N/A 17 mm N/A 15 mm N/A 15.16 mm N/A 15.05 mm N/A 22.77 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1517EP N/A 16.865 mm N/A 17 mm N/A 15 mm N/A 15.16 mm N/A 15.05 mm N/A 22.77 mm N/A 0.93 mm N/A CAD Icon (for items table)
BB1520EP N/A 19.835 mm N/A 17 mm N/A 15 mm N/A 15.16 mm N/A 15.05 mm N/A 22.77 mm N/A 0.93 mm N/A CAD Icon (for items table)
Unit of Measure
1 2