Part Number |
B |
Do |
Di |
ep |
CAD |
|---|---|---|---|---|---|
| 162015GM | N/A 15 mm | N/A 20 mm | N/A 16 mm | N/A 2 mm |
N/A |
| 162020GM | N/A 20 mm | N/A 20 mm | N/A 16 mm | N/A 2 mm |
N/A |
| 202415GM | N/A 15 mm | N/A 24 mm | N/A 20 mm | N/A 2 mm |
N/A |
| 202420GM | N/A 20 mm | N/A 24 mm | N/A 20 mm | N/A 2 mm |
N/A |
| 202425GM | N/A 25 mm | N/A 24 mm | N/A 20 mm | N/A 2 mm |
N/A |
| 222620GM | N/A 20 mm | N/A 26 mm | N/A 22 mm | N/A 2 mm |
N/A |
| 222625GM | N/A 25 mm | N/A 26 mm | N/A 22 mm | N/A 2 mm |
N/A |
| 253020GM | N/A 20 mm | N/A 30 mm | N/A 25 mm | N/A 2.5 mm |
N/A |
| 253025GM | N/A 25 mm | N/A 30 mm | N/A 25 mm | N/A 2.5 mm |
N/A |
| 253030GM | N/A 30 mm | N/A 30 mm | N/A 25 mm | N/A 2.5 mm |
N/A |
| 283422GM | N/A 22 mm | N/A 34 mm | N/A 28 mm | N/A 3 mm |
N/A |
| 303620GM | N/A 20 mm | N/A 36 mm | N/A 30 mm | N/A 3 mm |
N/A |
| 303630GM | N/A 30 mm | N/A 36 mm | N/A 30 mm | N/A 3 mm |
N/A |
| 303636GM | N/A 36 mm | N/A 36 mm | N/A 30 mm | N/A 3 mm |
N/A |
| 303640GM | N/A 40 mm | N/A 36 mm | N/A 30 mm | N/A 3 mm |
N/A |
| 303650GM | N/A 50 mm | N/A 36 mm | N/A 30 mm | N/A 3 mm |
N/A |
| 354130GM | N/A 30 mm | N/A 41 mm | N/A 35 mm | N/A 3 mm |
N/A |
| 354135GM | N/A 35 mm | N/A 41 mm | N/A 35 mm | N/A 3 mm |
N/A |
| 354140GM | N/A 40 mm | N/A 41 mm | N/A 35 mm | N/A 3 mm |
N/A |
| 354150GM | N/A 50 mm | N/A 41 mm | N/A 35 mm | N/A 3 mm |
N/A |
| 404820GM | N/A 20 mm | N/A 48 mm | N/A 40 mm | N/A 4 mm |
N/A |
| 404830GM | N/A 30 mm | N/A 48 mm | N/A 40 mm | N/A 4 mm |
N/A |
| 404840GM | N/A 40 mm | N/A 48 mm | N/A 40 mm | N/A 4 mm |
N/A |
| 404850GM | N/A 50 mm | N/A 48 mm | N/A 40 mm | N/A 4 mm |
N/A |
| 455330GM | N/A 30 mm | N/A 53 mm | N/A 45 mm | N/A 4 mm |
N/A |