Print Back
GGB-GAR-MAX-bushes-Europe
GGB-GAR-MAX-bushes-Europe-dimensions
Unit of Measure
1 2 3 

Part Number

B

Do

Di

ep

CAD

455340GM N/A 40 mm N/A 53 mm N/A 45 mm N/A 4 mm N/A CAD
455345GM N/A 45 mm N/A 53 mm N/A 45 mm N/A 4 mm N/A CAD
455350GM N/A 50 mm N/A 53 mm N/A 45 mm N/A 4 mm N/A CAD
455360GM N/A 60 mm N/A 53 mm N/A 45 mm N/A 4 mm N/A CAD
505830GM N/A 30 mm N/A 58 mm N/A 50 mm N/A 4 mm N/A CAD
505840GM N/A 40 mm N/A 58 mm N/A 50 mm N/A 4 mm N/A CAD
505850GM N/A 50 mm N/A 58 mm N/A 50 mm N/A 4 mm N/A CAD
505860GM N/A 60 mm N/A 58 mm N/A 50 mm N/A 4 mm N/A CAD
556330GM N/A 30 mm N/A 63 mm N/A 55 mm N/A 4 mm N/A CAD
556340GM N/A 40 mm N/A 63 mm N/A 55 mm N/A 4 mm N/A CAD
556360GM N/A 60 mm N/A 63 mm N/A 55 mm N/A 4 mm N/A CAD
607030GM N/A 30 mm N/A 70 mm N/A 60 mm N/A 5 mm N/A CAD
607040GM N/A 40 mm N/A 70 mm N/A 60 mm N/A 5 mm N/A CAD
607045GM N/A 45 mm N/A 70 mm N/A 60 mm N/A 5 mm N/A CAD
607050GM N/A 50 mm N/A 70 mm N/A 60 mm N/A 5 mm N/A CAD
607060GM N/A 60 mm N/A 70 mm N/A 60 mm N/A 5 mm N/A CAD
657550GM N/A 60 mm N/A 75 mm N/A 65 mm N/A 5 mm N/A CAD
708040GM N/A 40 mm N/A 80 mm N/A 70 mm N/A 5 mm N/A CAD
708050GM N/A 50 mm N/A 80 mm N/A 70 mm N/A 5 mm N/A CAD
708055GM N/A 55 mm N/A 80 mm N/A 70 mm N/A 5 mm N/A CAD
708060GM N/A 60 mm N/A 80 mm N/A 70 mm N/A 5 mm N/A CAD
708070GM N/A 70 mm N/A 80 mm N/A 70 mm N/A 5 mm N/A CAD
708080GM N/A 80 mm N/A 80 mm N/A 70 mm N/A 5 mm N/A CAD
758550GM N/A 50 mm N/A 85 mm N/A 75 mm N/A 5 mm N/A CAD
758560GM N/A 60 mm N/A 85 mm N/A 75 mm N/A 5 mm N/A CAD
Unit of Measure
1 2 3