Print Back
GGB-GAR-MAX-bushes-Europe
GGB-GAR-MAX-bushes-Europe-dimensions
Unit of Measure
1 2 

Part Number

B

Do

Di

ep

CAD

758570GM N/A 70 mm N/A 85 mm N/A 75 mm N/A 5 mm N/A CAD Icon (for items table)
758580GM N/A 80 mm N/A 85 mm N/A 75 mm N/A 5 mm N/A CAD Icon (for items table)
809050GM N/A 50 mm N/A 90 mm N/A 80 mm N/A 5 mm N/A CAD Icon (for items table)
809060GM N/A 60 mm N/A 90 mm N/A 80 mm N/A 5 mm N/A CAD Icon (for items table)
809070GM N/A 70 mm N/A 90 mm N/A 80 mm N/A 5 mm N/A CAD Icon (for items table)
809080GM N/A 80 mm N/A 90 mm N/A 80 mm N/A 5 mm N/A CAD Icon (for items table)
859560GM N/A 60 mm N/A 95 mm N/A 85 mm N/A 5 mm N/A CAD Icon (for items table)
859580GM N/A 80 mm N/A 95 mm N/A 85 mm N/A 5 mm N/A CAD Icon (for items table)
9010570GM N/A 70 mm N/A 105 mm N/A 90 mm N/A 7.5 mm N/A CAD Icon (for items table)
10011580GM N/A 80 mm N/A 115 mm N/A 100 mm N/A 7.5 mm N/A CAD Icon (for items table)
100115100GM N/A 100 mm N/A 115 mm N/A 100 mm N/A 7.5 mm N/A CAD Icon (for items table)
100115120GM N/A 120 mm N/A 115 mm N/A 100 mm N/A 7.5 mm N/A CAD Icon (for items table)
110125100GM N/A 100 mm N/A 125 mm N/A 110 mm N/A 7.5 mm N/A CAD Icon (for items table)
110125120GM N/A 120 mm N/A 125 mm N/A 110 mm N/A 7.5 mm N/A CAD Icon (for items table)
120135100GM N/A 100 mm N/A 135 mm N/A 120 mm N/A 7.5 mm N/A CAD Icon (for items table)
120135120GM N/A 120 mm N/A 135 mm N/A 120 mm N/A 7.5 mm N/A CAD Icon (for items table)
Unit of Measure
1 2