Part Number |
B |
Do |
Di |
ep |
CAD |
|---|---|---|---|---|---|
| 758570GM | N/A 70 mm | N/A 85 mm | N/A 75 mm | N/A 5 mm |
N/A
|
| 758580GM | N/A 80 mm | N/A 85 mm | N/A 75 mm | N/A 5 mm |
N/A
|
| 809050GM | N/A 50 mm | N/A 90 mm | N/A 80 mm | N/A 5 mm |
N/A
|
| 809060GM | N/A 60 mm | N/A 90 mm | N/A 80 mm | N/A 5 mm |
N/A
|
| 809070GM | N/A 70 mm | N/A 90 mm | N/A 80 mm | N/A 5 mm |
N/A
|
| 809080GM | N/A 80 mm | N/A 90 mm | N/A 80 mm | N/A 5 mm |
N/A
|
| 859560GM | N/A 60 mm | N/A 95 mm | N/A 85 mm | N/A 5 mm |
N/A
|
| 859580GM | N/A 80 mm | N/A 95 mm | N/A 85 mm | N/A 5 mm |
N/A
|
| 9010570GM | N/A 70 mm | N/A 105 mm | N/A 90 mm | N/A 7.5 mm |
N/A
|
| 10011580GM | N/A 80 mm | N/A 115 mm | N/A 100 mm | N/A 7.5 mm |
N/A
|
| 100115100GM | N/A 100 mm | N/A 115 mm | N/A 100 mm | N/A 7.5 mm |
N/A
|
| 100115120GM | N/A 120 mm | N/A 115 mm | N/A 100 mm | N/A 7.5 mm |
N/A
|
| 110125100GM | N/A 100 mm | N/A 125 mm | N/A 110 mm | N/A 7.5 mm |
N/A
|
| 110125120GM | N/A 120 mm | N/A 125 mm | N/A 110 mm | N/A 7.5 mm |
N/A
|
| 120135100GM | N/A 100 mm | N/A 135 mm | N/A 120 mm | N/A 7.5 mm |
N/A
|
| 120135120GM | N/A 120 mm | N/A 135 mm | N/A 120 mm | N/A 7.5 mm |
N/A
|