Part Number |
Di |
di_min |
Do |
do_min |
ST |
st_min |
CAD |
|---|---|---|---|---|---|---|---|
| WC10KA | N/A 10.9 mm | N/A 10.5 mm | N/A 24.2 mm | N/A 23.8 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC12KA | N/A 12.9 mm | N/A 12.5 mm | N/A 26.2 mm | N/A 25.8 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC14KA | N/A 14.9 mm | N/A 14.5 mm | N/A 30.2 mm | N/A 29.8 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC16KA | N/A 16.9 mm | N/A 16.5 mm | N/A 32.2 mm | N/A 31.8 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC18KA | N/A 18.9 mm | N/A 18.5 mm | N/A 36.2 mm | N/A 35.8 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC20KA | N/A 20.9 mm | N/A 20.5 mm | N/A 38.2 mm | N/A 31.6 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC22KA | N/A 22.9 mm | N/A 22.5 mm | N/A 42.2 mm | N/A 41.8 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC24KA | N/A 24.9 mm | N/A 24.5 mm | N/A 44.2 mm | N/A 43.8 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC25KA | N/A 25.9 mm | N/A 25.5 mm | N/A 48.2 mm | N/A 47.8 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC28KA | N/A 28.9 mm | N/A 28.5 mm | N/A 48.2 mm | N/A 47.8 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC30KA | N/A 30.9 mm | N/A 30.5 mm | N/A 54.2 mm | N/A 53.8 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC35KA | N/A 36.4 mm | N/A 36 mm | N/A 62.2 mm | N/A 61.8 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC40KA | N/A 41.4 mm | N/A 41 mm | N/A 66.2 mm | N/A 65.8 mm | N/A 1.65 mm | N/A 1.35 mm |
N/A
|
| WC45KA | N/A 46.4 mm | N/A 46 mm | N/A 74.2 mm | N/A 73.8 mm | N/A 2.15 mm | N/A 1.85 mm |
N/A
|
| WC50KA | N/A 51.4 mm | N/A 51 mm | N/A 78.2 mm | N/A 77.8 mm | N/A 2.15 mm | N/A 1.85 mm |
N/A
|