Print Back
GGB-MBDX-bushes---metric
GGB-MBDX-bushes---metric-dimensions
Unit of Measure
 1 2 3 4 5 »  

Part Number

B

Do

Di

Oil hole-Ø dL

ep

CAD

MB3235DX N/A 35 mm N/A 36 mm N/A 32 mm N/A 6 mm N/A 2 mm N/A CAD
MB3240DX N/A 40 mm N/A 36 mm N/A 32 mm N/A 6 mm N/A 2 mm N/A CAD
MB3520DX N/A 20 mm N/A 39 mm N/A 35 mm N/A 6 mm N/A 2 mm N/A CAD
MB3530DX N/A 30 mm N/A 39 mm N/A 35 mm N/A 6 mm N/A 2 mm N/A CAD
MB3550DX N/A 50 mm N/A 39 mm N/A 35 mm N/A 6 mm N/A 2 mm N/A CAD
MB3720DX N/A 20 mm N/A 41 mm N/A 37 mm N/A 6 mm N/A 2 mm N/A CAD
MB4020DX N/A 20 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A CAD
MB4030DX N/A 30 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A CAD
MB4040DX N/A 40 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A CAD
MB4050DX N/A 50 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A CAD
MB4520DX N/A 20 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB4530DX N/A 30 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB4540DX N/A 40 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB4545DX N/A 45 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB4550DX N/A 50 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB5040DX N/A 40 mm N/A 55 mm N/A 50 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB5060DX N/A 60 mm N/A 55 mm N/A 50 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB5520DX N/A 20 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB5525DX N/A 25 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB5530DX N/A 30 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB5540DX N/A 40 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB5550DX N/A 50 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB5560DX N/A 60 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB6030DX N/A 30 mm N/A 65 mm N/A 60 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB6040DX N/A 40 mm N/A 65 mm N/A 60 mm N/A 8 mm N/A 2.5 mm N/A CAD
Unit of Measure
 1 2 3 4 5 »