Print Back
GGB-MBDX-bushes---metric
GGB-MBDX-bushes---metric-dimensions
Unit of Measure
 1 2 3 4 5 »  

Part Number

B

Do

Di

Oil hole-Ø dL

ep

CAD

MB6060DX N/A 60 mm N/A 65 mm N/A 60 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB6070DX N/A 70 mm N/A 65 mm N/A 60 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB6540DX N/A 40 mm N/A 70 mm N/A 65 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB6550DX N/A 50 mm N/A 70 mm N/A 65 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB6560DX N/A 60 mm N/A 70 mm N/A 65 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB6570DX N/A 70 mm N/A 70 mm N/A 65 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB7040DX N/A 40 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB7050DX N/A 50 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB7065DX N/A 65 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB7070DX N/A 70 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB7080DX N/A 80 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A CAD
MB7540DX N/A 40 mm N/A 80 mm N/A 75 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB7560DX N/A 60 mm N/A 80 mm N/A 75 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB7580DX N/A 80 mm N/A 80 mm N/A 75 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB8040DX N/A 40 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB8060DX N/A 60 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB8080DX N/A 80 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB80100DX N/A 100 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB8530DX N/A 30 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB8540DX N/A 40 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB8560DX N/A 60 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB8580DX N/A 80 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB85100DX N/A 100 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB9040DX N/A 40 mm N/A 95 mm N/A 90 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
MB9060DX N/A 60 mm N/A 95 mm N/A 90 mm N/A 9.5 mm N/A 2.5 mm N/A CAD
Unit of Measure
 1 2 3 4 5 »