Print Back
GGB-MBDX-bushes---metric
GGB-MBDX-bushes---metric-dimensions
Unit of Measure
1 2 3 4 5 

Part Number

B

Do

Di

Oil hole-Ø dL

ep

CAD

MB2020DX N/A 20 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A CAD
MB2025DX N/A 25 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A CAD
MB2030DX N/A 30 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A CAD
MB2215DX N/A 15 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A CAD
MB2220DX N/A 20 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A CAD
MB2225DX N/A 25 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A CAD
MB2230DX N/A 30 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A CAD
MB2415DX N/A 15 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A CAD
MB2420DX N/A 20 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A CAD
MB2425DX N/A 25 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A CAD
MB2430DX N/A 30 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A CAD
MB2515DX N/A 15 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A CAD
MB2520DX N/A 20 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A CAD
MB2525DX N/A 25 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A CAD
MB2530DX N/A 30 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A CAD
MB2820DX N/A 20 mm N/A 32 mm N/A 28 mm N/A 6 mm N/A 2 mm N/A CAD
MB2830DX N/A 30 mm N/A 32 mm N/A 28 mm N/A 6 mm N/A 2 mm N/A CAD
MB3020Dx N/A 20 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A CAD
MB3030DX N/A 30 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A CAD
MB3040DX N/A 40 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A CAD
MB3220DX N/A 20 mm N/A 36 mm N/A 32 mm N/A 6 mm N/A 2 mm N/A CAD
MB3230DX N/A 30 mm N/A 36 mm N/A 32 mm N/A 6 mm N/A 2 mm N/A CAD
MB3240DX N/A 40 mm N/A 36 mm N/A 32 mm N/A 6 mm N/A 2 mm N/A CAD
MB3520DX N/A 20 mm N/A 39 mm N/A 35 mm N/A 6 mm N/A 2 mm N/A CAD
MB3530DX N/A 30 mm N/A 39 mm N/A 35 mm N/A 6 mm N/A 2 mm N/A CAD
Unit of Measure
1 2 3 4 5