Part Number |
B |
Do |
Di |
Oil hole-Ø dL |
ep |
CAD |
|---|---|---|---|---|---|---|
| MB3235DX | N/A 35 mm | N/A 36 mm | N/A 32 mm | N/A 6 mm | N/A 2 mm |
N/A |
| MB3240DX | N/A 40 mm | N/A 36 mm | N/A 32 mm | N/A 6 mm | N/A 2 mm |
N/A |
| MB3520DX | N/A 20 mm | N/A 39 mm | N/A 35 mm | N/A 6 mm | N/A 2 mm |
N/A |
| MB3530DX | N/A 30 mm | N/A 39 mm | N/A 35 mm | N/A 6 mm | N/A 2 mm |
N/A |
| MB3550DX | N/A 50 mm | N/A 39 mm | N/A 35 mm | N/A 6 mm | N/A 2 mm |
N/A |
| MB3720DX | N/A 20 mm | N/A 41 mm | N/A 37 mm | N/A 6 mm | N/A 2 mm |
N/A |
| MB4020DX | N/A 20 mm | N/A 44 mm | N/A 40 mm | N/A 8 mm | N/A 2 mm |
N/A |
| MB4030DX | N/A 30 mm | N/A 44 mm | N/A 40 mm | N/A 8 mm | N/A 2 mm |
N/A |
| MB4040DX | N/A 40 mm | N/A 44 mm | N/A 40 mm | N/A 8 mm | N/A 2 mm |
N/A |
| MB4050DX | N/A 50 mm | N/A 44 mm | N/A 40 mm | N/A 8 mm | N/A 2 mm |
N/A |
| MB4520DX | N/A 20 mm | N/A 50 mm | N/A 45 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB4530DX | N/A 30 mm | N/A 50 mm | N/A 45 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB4540DX | N/A 40 mm | N/A 50 mm | N/A 45 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB4545DX | N/A 45 mm | N/A 50 mm | N/A 45 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB4550DX | N/A 50 mm | N/A 50 mm | N/A 45 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB5040DX | N/A 40 mm | N/A 55 mm | N/A 50 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB5060DX | N/A 60 mm | N/A 55 mm | N/A 50 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB5520DX | N/A 20 mm | N/A 60 mm | N/A 55 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB5525DX | N/A 25 mm | N/A 60 mm | N/A 55 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB5530DX | N/A 30 mm | N/A 60 mm | N/A 55 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB5540DX | N/A 40 mm | N/A 60 mm | N/A 55 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB5550DX | N/A 50 mm | N/A 60 mm | N/A 55 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB5560DX | N/A 60 mm | N/A 60 mm | N/A 55 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB6030DX | N/A 30 mm | N/A 65 mm | N/A 60 mm | N/A 8 mm | N/A 2.5 mm |
N/A |
| MB6040DX | N/A 40 mm | N/A 65 mm | N/A 60 mm | N/A 8 mm | N/A 2.5 mm |
N/A |