Part Number |
B |
Do |
Di |
Oil hole-Ø dL |
ep |
CAD |
|---|---|---|---|---|---|---|
| MB105115DX | N/A 115 mm | N/A 110 mm | N/A 105 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB11060DX | N/A 60 mm | N/A 115 mm | N/A 110 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB110115DX | N/A 115 mm | N/A 115 mm | N/A 110 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB11550DX | N/A 50 mm | N/A 120 mm | N/A 115 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB11570DX | N/A 70.225 mm | N/A 120 mm | N/A 115 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB12060DX | N/A 60 mm | N/A 125 mm | N/A 120 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB120100DX | N/A 100 mm | N/A 125 mm | N/A 120 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB125100DX | N/A 100 mm | N/A 130 mm | N/A 125 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB13060DX | N/A 60 mm | N/A 135 mm | N/A 130 mm | N/A | N/A 2.5 mm |
N/A
|
| MB130100DX | N/A 100 mm | N/A 135 mm | N/A 130 mm | N/A | N/A 2.5 mm |
N/A
|
| MB13560DX | N/A 60 mm | N/A 140 mm | N/A 135 mm | N/A | N/A 2.5 mm |
N/A
|
| MB14060DX | N/A 60 mm | N/A 145 mm | N/A 140 mm | N/A | N/A 2.5 mm |
N/A
|
| MB140100DX | N/A 100 mm | N/A 145 mm | N/A 140 mm | N/A | N/A 2.5 mm |
N/A
|
| MB15080DX | N/A 80 mm | N/A 155 mm | N/A 150 mm | N/A | N/A 2.5 mm |
N/A
|
| MB150100DX | N/A 100 mm | N/A 155 mm | N/A 150 mm | N/A | N/A 2.5 mm |
N/A
|