Part Number |
B |
Do |
Di |
Oil hole-Ø dL |
ep |
CAD |
|---|---|---|---|---|---|---|
| MB7065DX | N/A 65 mm | N/A 75 mm | N/A 70 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| MB7070DX | N/A 70 mm | N/A 75 mm | N/A 70 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| MB7080DX | N/A 80 mm | N/A 75 mm | N/A 70 mm | N/A 8 mm | N/A 2.5 mm |
N/A
|
| MB7540DX | N/A 40 mm | N/A 80 mm | N/A 75 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB7560DX | N/A 60 mm | N/A 80 mm | N/A 75 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB7580DX | N/A 80 mm | N/A 80 mm | N/A 75 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB8040DX | N/A 40 mm | N/A 85 mm | N/A 80 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB8060DX | N/A 60 mm | N/A 85 mm | N/A 80 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB8080DX | N/A 80 mm | N/A 85 mm | N/A 80 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB80100DX | N/A 100 mm | N/A 85 mm | N/A 80 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB8540DX | N/A 40 mm | N/A 90 mm | N/A 85 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB8560DX | N/A 60 mm | N/A 90 mm | N/A 85 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB8580DX | N/A 80 mm | N/A 90 mm | N/A 85 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB9040DX | N/A 40 mm | N/A 95 mm | N/A 90 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB9060DX | N/A 60 mm | N/A 95 mm | N/A 90 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB9090DX | N/A 90 mm | N/A 95 mm | N/A 90 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB9560DX | N/A 60 mm | N/A 100 mm | N/A 95 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB95100DX | N/A 100 mm | N/A 100 mm | N/A 95 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB10050DX | N/A 50 mm | N/A 105 mm | N/A 100 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB10060DX | N/A 60 mm | N/A 105 mm | N/A 100 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB10080DX | N/A 80 mm | N/A 105 mm | N/A 100 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB10095DX | N/A 95 mm | N/A 105 mm | N/A 100 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB100115DX | N/A 115 mm | N/A 105 mm | N/A 100 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB10560DX | N/A 60 mm | N/A 110 mm | N/A 105 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|
| MB105110DX | N/A 110 mm | N/A 110 mm | N/A 105 mm | N/A 9.5 mm | N/A 2.5 mm |
N/A
|